(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Applications]
Controller for Cartridge Heater (three-phase: 1CH / single-phase: 2CH)
[Features]
By adopting the PID control system, this controller eliminated the difficulty of adjusting the temperature of the mold that uses a heater.
· PID (Proportional Integral Derivative) control system.
· Suitable for highly accurate mold components that are easily affected by the variations in temperature and mold components that need the temperature control.
· Unlike the conventional ON/OFF control system, the variations in mold temperature can be suppressed.
· Alarm can be operated at any set temperature. While the alarm is active, the output of the heater must be stopped.
[Setting method video]
· Auto tuning setting
· Alarm setting
[Instruction manual PDF]
· Instruction manual (detailed setting)
· Alarm setting
Part Number
Configured Part Number is shown.
Loading...
Part Number |
KCHH |
KCHD |
Part Number | KCHH | KCHD |
Input voltage | Three-phase 200/220 V (50/60 Hz) | Single-phase 100/200/220 V (50/60 Hz) |
Maximum load | - | Single-phase 100 V 2.7 kW ×2 (resistive load) |
Three-phase 200 V, 10 kW (resistive load) | Single-phase 200 V 5 kW ×2 (resistive load) | |
Three-phase 220V, 11kW (resistive load) | Single-phase 220 V 6 kW ×2 (resistive load) | |
Maximum current | 30A | |
Temperature control | Electronic digital display (PID control) | |
Sensor | Free (K/J/R/T/N/S/B) * For K thermocouple when shipped | |
Weight | Approx. 4.5kg | Approx. 7.4kg |
Operating environment | 5 to 40°C (avoid condensation) |
How can we improve?
How can we improve?