(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
- Resistant to coolant, freeze bursting, cracking, aging, and ozone. (SAE J20R3 Class A)
[Applications]
・Water
[Operating temperature range]
・-54 to 170℃
[Material]
・Silicon (inside/outside) 3-layer structure with polyester fiber reinforcement
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | External dia. (mm) | Int. dia. (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
SGD 37.46 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 1 | ||
SGD 70.17 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 2 | ||
SGD 102.88 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 3 | ||
SGD 135.58 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 4 | ||
SGD 168.28 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 5 | ||
SGD 200.99 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 6 | ||
SGD 233.70 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 7 | ||
SGD 266.41 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 8 | ||
SGD 299.10 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 9 | ||
SGD 331.81 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 10 | ||
SGD 364.52 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 11 | ||
SGD 397.23 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 12 | ||
SGD 429.92 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 13 | ||
SGD 462.63 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 14 | ||
SGD 495.34 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 15 | ||
SGD 528.05 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 16 | ||
SGD 560.74 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 17 | ||
SGD 593.45 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 18 | ||
SGD 626.16 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 19 | ||
SGD 658.86 | 1 Piece(s) | 6 Day(s) | 14 | 7.9 | 20 | ||
SGD 42.85 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 1 | ||
SGD 80.93 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 2 | ||
SGD 119.02 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 3 | ||
SGD 157.11 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 4 | ||
SGD 195.20 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 5 | ||
SGD 233.28 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 6 | ||
SGD 271.37 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 7 | ||
SGD 309.46 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 8 | ||
SGD 347.54 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 9 | ||
SGD 385.63 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 10 | ||
SGD 423.72 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 11 | ||
SGD 461.80 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 12 | ||
SGD 499.89 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 13 | ||
SGD 537.98 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 14 | ||
SGD 576.06 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 15 | ||
SGD 614.16 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 16 | ||
SGD 652.24 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 17 | ||
SGD 690.32 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 18 | ||
SGD 728.42 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 19 | ||
SGD 766.50 | 1 Piece(s) | 6 Day(s) | 16.2 | 9.5 | 20 | ||
SGD 49.95 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 1 | ||
SGD 95.14 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 2 | ||
SGD 140.33 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 3 | ||
SGD 185.52 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 4 | ||
SGD 230.72 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 5 | ||
SGD 275.90 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 6 | ||
SGD 292.92 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 7 | ||
SGD 366.28 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 8 | ||
SGD 411.47 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 9 | ||
SGD 456.67 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 10 | ||
SGD 501.86 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 11 | ||
SGD 547.04 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 12 | ||
SGD 592.23 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 13 | ||
SGD 637.42 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 14 | ||
SGD 682.62 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 15 | ||
SGD 727.81 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 16 | ||
SGD 773.00 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 17 | ||
SGD 818.18 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 18 | ||
SGD 863.37 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 19 | ||
SGD 836.92 | 1 Piece(s) | 6 Day(s) | 19.3 | 12.7 | 20 |
Loading...
型 式 | \r\n- | \r\n全長 | \r\n
M-NHC 13 | \r\n- | \r\n15 | \r\n
\r\n
内径 | \r\n外径 | \r\n許容 圧力 (MPa) | \r\n使用 温度 | \r\n許容 曲げ 半径 | \r\n重量 (g/m) ※参考値 | \r\n型式 | \r\n全長 指定1m単位 | \r\n¥基準単価 1~9本 | \r\n|
Type | \r\nNo. | \r\n1~20m(1m当り) | \r\n|||||||
7.9 | \r\n14 | \r\n0.58 | \r\n170℃ 以下 | \r\n70 | \r\n160 | \r\nM-NHC | \r\n8 | \r\n1~20 | \r\n1,750 | \r\n
9.5 | \r\n16.2 | \r\n0.55 | \r\n240 | \r\n10 | \r\n2,020 | \r\n||||
12.7 | \r\n19.3 | \r\n0.55 | \r\n275 | \r\n13 | \r\n2,400 | \r\n||||
15.9 | \r\n23.5 | \r\n0.48 | \r\n300 | \r\n16 | \r\n2,630 | \r\n||||
19 | \r\n27.2 | \r\n0.48 | \r\n380 | \r\n19 | \r\n2,980 | \r\n||||
25.4 | \r\n35 | \r\n0.34 | \r\n515 | \r\n25 | \r\n4,500 | \r\n
\r\n
材質:シリコン
(ポリエステルメッシュ補強入り)
Upper limit of temperature | 170 |
---|
How can we improve?
How can we improve?