(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrogen Spring, Side Joint

Nitrogen Spring, Side Joint

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Economic type nitrogen spring, with the highest cost performance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-FGSS15050A
C-FGSS15050B
C-FGSS15080A
C-FGSS15080B
C-FGSS15100A
C-FGSS15100B
C-FGSS18100A
C-FGSS18100B
C-FGSS18150A
C-FGSS18150B
C-FGSS22050A
C-FGSS22050B
C-FGSS22080A
C-FGSS22080B
C-FGSS22080C
C-FGSS22080D
C-FGSS22090B
C-FGSS22100A
C-FGSS22100B
C-FGSS22100C
C-FGSS22120A
C-FGSS22120B
C-FGSS22120C
C-FGSS22130B
C-FGSS22130C
C-FGSS22150A
C-FGSS22150B
C-FGSS22150C
C-FGSS22180A
C-FGSS22180C
C-FGSS22200A
C-FGSS22200B
C-FGSS22200C
C-FGSS22250A
C-FGSS22250B
C-FGSS22250C
C-FGSS27150A
C-FGSS27150C
C-FGSS27200B
C-FGSS27250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMin. Length Lmin
(mm)
气体反作用力1(20℃时)/最大长度-10mm时(N)
(N)
气体反作用力2(20℃时)/最大长度-(S)mm时(N)
(N)
Stroke
(mm)
活塞杆直径B
(Ø)
缸径外径A
(Ø)
Cylinder End Shape Rod End Shape Max. Length Lmax
(mm)

SGD 18.20

1 Piece(s)Available 5 Day(s) 196496950615AA246

SGD 18.20

1 Piece(s)Available 5 Day(s) 1969812750615AA246

SGD 18.20

1 Piece(s)Available 5 Day(s) 250496980615AA330

SGD 18.20

1 Piece(s)Available 5 Day(s) 2509812780615AA330

SGD 18.30

1 Piece(s)Available 5 Day(s) 2864969100615AA386

SGD 18.30

1 Piece(s)Available 5 Day(s) 28698127100615AA386

SGD 21.90

1 Piece(s)Available 5 Day(s) 286196255100818AA386

SGD 21.90

1 Piece(s)Available 5 Day(s) 286294382100818AA386

SGD 21.90

1 Piece(s)Available 5 Day(s) 376196265150818AA526

SGD 21.90

1 Piece(s)Available 5 Day(s) 376294392150818AA526

SGD 21.40

1 Piece(s)Available 5 Day(s) 196196265501022AA246

SGD 21.40

1 Piece(s)Available 5 Day(s) 196294402501022AA246

SGD 21.40

1 Piece(s)Available 5 Day(s) 250196274801022AA330

SGD 21.40

1 Piece(s)Available 5 Day(s) 250294412801022AA330

SGD 21.40

1 Piece(s)Available 5 Day(s) 250392539801022AA330

SGD 24.20

1 Piece(s)Available 5 Day(s) 250490675801022AA330

SGD 24.20

1 Piece(s)Available 5 Day(s) 270294402901022AA360

SGD 24.20

1 Piece(s)Available 5 Day(s) 2861962741001022AA386

SGD 24.20

1 Piece(s)Available 5 Day(s) 2862944121001022AA386

SGD 24.20

1 Piece(s)Available 5 Day(s) 2863925491001022AA386

SGD 24.20

1 Piece(s)Available 5 Day(s) 3201962741201022AA440

SGD 24.20

1 Piece(s)Available 5 Day(s) 3202944021201022AA440

SGD 24.20

1 Piece(s)Available 5 Day(s) 3203925391201022AA440

SGD 24.20

1 Piece(s)Available 5 Day(s) 3402944021301022AA470

SGD 24.20

1 Piece(s)Available 5 Day(s) 3403925391301022AA470

SGD 24.20

1 Piece(s)Available 5 Day(s) 3761962741501022AA526

SGD 24.20

1 Piece(s)Available 5 Day(s) 3762944021501022AA526

SGD 24.20

1 Piece(s)Available 5 Day(s) 3763925391501022AA526

SGD 24.30

1 Piece(s)Available 5 Day(s) 4301962741801022AA610

SGD 24.30

1 Piece(s)Available 5 Day(s) 4303925391801022AA610

SGD 27.50

1 Piece(s)Available 5 Day(s) 4661962652001022AA666

SGD 27.50

1 Piece(s)Available 5 Day(s) 4662944022001022AA666

SGD 27.50

1 Piece(s)Available 5 Day(s) 4663925292001022AA666

SGD 27.50

1 Piece(s)Available 5 Day(s) 5001963042501022AA750

SGD 27.50

1 Piece(s)Available 5 Day(s) 5002944512501022AA750

SGD 27.50

1 Piece(s)Available 5 Day(s) 5003925982501022AA750

SGD 29.70

1 Piece(s)Available 5 Day(s) 37649065715012.527Type DType D526

SGD 29.70

1 Piece(s)Available 5 Day(s) 37668692115012.527Type DType D526

SGD 29.80

1 Piece(s)Available 5 Day(s) 46658878420012.527Type DType D666

SGD 29.80

1 Piece(s)Available 5 Day(s) 50049072525012.527Type DType D750

Loading...

  1. 1

Basic Information

Gas Spring Type Mounting Orientation Limited Type Material Rod S35C Material Cylinder Steel
Operating Condition Indoors Operating Direction Range Within 60゚ with Rod Facing Downward Type Gas Springs

Frequently asked question (FAQ)

Question: What should I do if the pressure of the nitrogen spring is too high after installation and it cannot be used?
Answer: If the pressure is found to be too high after the nitrogen spring is installed, it is generally caused by the too large nitrogen reaction force of the selected model. Please calculate the required reaction force (F) according to the specific application requirements, and select the applicable nitrogen spring model.
Question: What is the reaction force of nitrogen spring?
Answer: The reaction force of the nitrogen spring refers to the force that can be generated on the support under the effective stroke of the nitrogen spring, which can be converted into a mass unit for reference according to the reaction force.
Question: What is the working principle of nitrogen spring?
Answer: The nitrogen spring is charged with high-pressure gas (nitrogen: non-combustible) in a closed cylinder, and the reaction force of the nitrogen gas is used as a spring.
Question: What is the operating temperature range of the nitrogen spring?
Answer: · Please pay attention to the operating temperature of the nitrogen spring. Do not store for a long time. Otherwise, the reaction force may decrease due to the early aging of the sealing ring. (Product temperature range: FGSS: -20℃ to 60℃

Check other FAQ (1 items) Hide

Tech Support