(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrogen Spring, Ball Hinged Type

Nitrogen Spring, Ball Hinged Type
  • Volume Discount

Economic type nitrogen spring, with the highest cost performance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-HFGSS-B40-N20
C-HFGSS-B40-N30
C-HFGSS-B60-N20
C-HFGSS-B60-N30
C-HFGSS-B60-N150
C-HFGSS-B60-N200
C-HFGSS-B80-N100
C-HFGSS-B80-N200
C-HFGSS-B80-N400
C-HFGSS-B100-N50
C-HFGSS-B100-N100
C-HFGSS-B100-N150
C-HFGSS-B120-N100
C-HFGSS-B150-N150
C-HFGSS-B150-N200
C-HFGSS-B150-N300
C-HFGSS-B150-N400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMin. Length Lmin
(mm)
Stroke
(mm)
Max. Length Lmax
(mm)
Gas reaction force (20℃) / Maximum length - 5mm stroke

SGD 18.20

1 Piece(s)Available 5 Day(s) 664010620

SGD 18.20

1 Piece(s)Available 5 Day(s) 664010630

SGD 18.20

1 Piece(s)Available 5 Day(s) 866014620

SGD 18.20

1 Piece(s)Available 5 Day(s) 866014630

SGD 18.20

1 Piece(s)Available 5 Day(s) 8660146150

SGD 18.20

1 Piece(s)Available 5 Day(s) 8660146200

SGD 18.20

1 Piece(s)Available 5 Day(s) 10680186100

SGD 18.20

1 Piece(s)Available 5 Day(s) 10680186200

SGD 18.20

1 Piece(s)Available 5 Day(s) 10680186400

SGD 18.20

1 Piece(s)Available 5 Day(s) 12610022650

SGD 18.20

1 Piece(s)Available 5 Day(s) 126100226100

SGD 18.20

1 Piece(s)Available 5 Day(s) 126100226150

SGD 18.20

1 Piece(s)Available 5 Day(s) 146120266100

SGD 18.20

1 Piece(s)Available 5 Day(s) 176150326150

SGD 18.20

1 Piece(s)Available 5 Day(s) 176150326200

SGD 18.20

1 Piece(s)Available 5 Day(s) 176150326300

SGD 18.20

1 Piece(s)Available 5 Day(s) 176150326400

Loading...

  1. 1

Basic Information

Gas Spring Type Mounting Orientation Limited Type Material Rod S35C Material Cylinder Steel
活塞杆直径B(Ø) 6 缸径外径A(Ø) 15 Cylinder End Shape B
Rod End Shape B Operating Condition Indoors Operating Direction Range Within 60゚ with Rod Facing Downward
Type Gas Springs

Frequently asked question (FAQ)

Question: What should I do if the pressure of the nitrogen spring is too high after installation and it cannot be used?
Answer: If the pressure is found to be too high after the nitrogen spring is installed, it is generally caused by the too large nitrogen reaction force of the selected model. Please calculate the required reaction force (F) according to the specific application requirements, and select the applicable nitrogen spring model.
Question: What is the reaction force of nitrogen spring?
Answer: The reaction force of the nitrogen spring refers to the force that can be generated on the support under the effective stroke of the nitrogen spring, which can be converted into a mass unit for reference according to the reaction force.
Question: What is the working principle of nitrogen spring?
Answer: The nitrogen spring is charged with high-pressure gas (nitrogen: non-combustible) in a closed cylinder, and the reaction force of the nitrogen gas is used as a spring.
Question: What is the operating temperature range of the nitrogen spring?
Answer: · Please pay attention to the operating temperature of the nitrogen spring. Do not store for a long time. Otherwise, the reaction force may decrease due to the early aging of the sealing ring. (Product temperature range: C-HFGSS: -20℃ to 60℃

Check other FAQ (1 items) Hide

Tech Support