(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Eye Bolts - Carbon Steel DIN580【25-400 Pieces Per Package】

Part Number

Configured Part Number is shown.


Product Overview
・This product is Eye Bolts - Carbon Steel DIN580
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing
DIN580 Dimensional Drawing

Applicable Standard: DIN580
Material Specification
TypeBodyStandard Number
Material Surface TreatmentThreadThread Type
E-LBOX-LDLBCarbon SteelClear/Blue & White Zinc PlatingCoarseFull ThreadDIN580
Specification Table
TypeM (Coarse Thread)LSurface TreatmentPCS/Box
Size Selection
E-LBOX-LDLB
613Natural Color400
813400
1017200
1220.5125
162770
1050Blue & White Zinc Plating150
1250100
163570
223625
Product Features
・Thread Nominal Range: M6~M22
・This product is sold in boxes.
Part Number
E-LBOX-LDLBNA6-13
E-LBOX-LDLBNA8-13
E-LBOX-LDLBNA10-17
E-LBOX-LDLBNA12-20.5
E-LBOX-LDLBNA16-27
E-LBOX-LDLBZUW10-50
E-LBOX-LDLBZUW12-50
E-LBOX-LDLBZUW16-35
E-LBOX-LDLBZUW22-36
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

SGD 271.10

400 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6131

SGD 292.50

400 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8131.25

SGD 223.00

200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 10171.5

SGD 207.10

125 Pieces Per Package

1 Pack(s)Available 13 Day(s) 1220.51.75

SGD 184.20

70 Pieces Per Package

1 Pack(s)Available 13 Day(s) 16272

SGD 342.60

150 Pieces Per Package

1 Pack(s)Available 13 Day(s) 10501.5

SGD 284.90

100 Pieces Per Package

1 Pack(s)Available 13 Day(s) 12501.75

SGD 235.50

70 Pieces Per Package

1 Pack(s)Available 13 Day(s) 16352

SGD 200.30

25 Pieces Per Package

1 Pack(s)Available 13 Day(s) 22362.5

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric Coarse Sales Unit Box, Pack
Tip Shape Flat End Application Standard Screw Type Full Thread

Frequently asked question (FAQ)

Question: What are the main types of bolt materials currently sold by MISUMI?
Answer: Steel, stainless steel, aluminum alloy, titanium alloy, resin, etc.
Question: What are the main strength classes of stainless steel bolts currently sold by MISUMI?
Answer: A2-50, A2-70, A4-70, A4-100.
Question: What are the main strength classes of steel hex socket bolts currently sold by MISUMI?
Answer: Class 8.8, 10.9, 12.9.
Question: What are the main types of special bolts currently sold by MISUMI?
Answer: Axle pin bolts, eye bolts, protruding head bolts, contour bolts, etc.
Question: Does MISUMI sell inch bolts?
Answer: Yes, there are four categories in total, all of which are agency products.
Question: Why are 304 stainless steel screws magnetic?
Answer: 1. Fluctuations in chemical composition occur during the smelting process, causing a small amount of ferrite and martensite to be present in austenitic stainless steels such as 304, resulting in weak magnetism.
2. 304 stainless steel screws undergo cold working during the thread rolling process, and the structure will also transform to martensite. The greater the cold working deformation, the more transformation to martensite will occur, and the more magnetic the steel will be. However, these changes are physical and will not affect the chemical properties of the screws, such as corrosion resistance, rust resistance, and weldability.
People often use magnets to attract stainless steel materials to verify their quality and authenticity. If there is no attraction, the material is non-magnetic and considered good and genuine; if there is attraction, the material is magnetic and considered fake and counterfeit. Actually, this is a one-sided and incorrect method of discrimination.

Check other FAQ (3 items) Hide

Tech Support