(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Type | Strength class | ||
E-LBOX-GB2673B | Carbon Steel | Blackening | Coarse | Full Thread | Class 10.9 | GB2673 |
Type | M (Coarse Thread) | L | dk | k | s (Reference) | PCS/Box |
Size Selection E-LBOX-GB2673B | 3 | 6 | 5.5 | 1.65 | 2.8 | 9000 |
8 | 8500 | |||||
10 | 7000 | |||||
12 | 5500 | |||||
16 | 4000 | |||||
20 | 3500 | |||||
4 | 6 | 8.4 | 2.7 | 3.95 | 4800 | |
8 | 4200 | |||||
10 | 3500 | |||||
12 | 2900 | |||||
16 | 2100 | |||||
20 | 1800 | |||||
25 | 1500 | |||||
5 | 8 | 9.3 | 2.7 | 4.5 | 2800 | |
10 | 2500 | |||||
12 | 2100 | |||||
16 | 1500 | |||||
20 | 1300 | |||||
25 | 1000 | |||||
30 | 800 | |||||
6 | 10 | 11.3 | 3.3 | 5.6 | 1400 | |
12 | 1300 | |||||
16 | 1000 | |||||
20 | 800 | |||||
25 | 700 | |||||
30 | 600 | |||||
35 | 500 | |||||
8 | 10 | 15.8 | 4.65 | 7.93 | 750 | |
12 | 650 | |||||
14 | 600 | |||||
16 | 550 | |||||
20 | 400 | |||||
25 | 370 | |||||
30 | 310 | |||||
35 | 260 | |||||
40 | 220 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
SGD 110.90 | 9,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 6 | 0.5 | |
SGD 128.50 | 8,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 8 | 0.5 | |
SGD 127.00 | 7,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 10 | 0.5 | |
SGD 115.00 | 5,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 12 | 0.5 | |
SGD 102.00 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 16 | 0.5 | |
SGD 104.20 | 3,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 20 | 0.5 | |
SGD 56.00 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 6 | 0.7 | |
SGD 64.00 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 8 | 0.7 | |
SGD 82.10 | 3,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 10 | 0.7 | |
SGD 75.40 | 2,900 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 12 | 0.7 | |
SGD 69.20 | 2,100 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 16 | 0.7 | |
SGD 70.60 | 1,800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 20 | 0.7 | |
SGD 68.30 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 25 | 0.7 | |
SGD 73.90 | 2,800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 8 | 0.8 | |
SGD 77.70 | 2,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 10 | 0.8 | |
SGD 72.10 | 2,100 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 12 | 0.8 | |
SGD 68.50 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 16 | 0.8 | |
SGD 71.20 | 1,300 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 20 | 0.8 | |
SGD 67.50 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 25 | 0.8 | |
SGD 62.00 | 800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 30 | 0.8 | |
SGD 64.60 | 1,400 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 10 | 1 | |
SGD 67.30 | 1,300 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 12 | 1 | |
SGD 65.50 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 16 | 1 | |
SGD 62.90 | 800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 20 | 1 | |
SGD 66.30 | 700 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 25 | 1 | |
SGD 65.20 | 600 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 30 | 1 | |
SGD 62.90 | 500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 35 | 1 | |
SGD 70.10 | 750 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 10 | 1.25 | |
SGD 68.40 | 650 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 12 | 1.25 | |
SGD 69.70 | 600 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 14 | 1.25 | |
SGD 69.40 | 550 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 16 | 1.25 | |
SGD 61.60 | 400 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 20 | 1.25 | |
SGD 66.00 | 370 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 25 | 1.25 | |
SGD 64.90 | 310 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 30 | 1.25 | |
SGD 62.50 | 260 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 35 | 1.25 | |
SGD 59.90 | 220 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 40 | 1.25 |
Loading...
Surface Treatment_02 | Black Oxide | Material | Steel | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Sales Unit | Box, Pack | Strength Class (Steel) | 10.9 |
Screw Type | Full Thread |
How can we improve?
How can we improve?