(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Type | Strength class | ||
E-LBOX-GB2673BL | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | Class 8.8 | GB2673 |
Type | M (Coarse Thread) | L | dk | k | s (Reference) | PCS/Box |
Size Selection E-LBOX-GB2673BL | 3 | 5 | 5.5 | 1.65 | 2.8 | 8000 |
6 | 8000 | |||||
8 | 6000 | |||||
10 | 6000 | |||||
12 | 5000 | |||||
16 | 4000 | |||||
20 | 4000 | |||||
4 | 8 | 8.4 | 2.7 | 3.95 | 5000 | |
10 | 4000 | |||||
12 | 3500 | |||||
14 | 3500 | |||||
16 | 2500 | |||||
20 | 2500 | |||||
25 | 2000 | |||||
30 | 1500 | |||||
5 | 8 | 9.3 | 2.7 | 4.5 | 4000 | |
10 | 3500 | |||||
12 | 3000 | |||||
14 | 3000 | |||||
16 | 2000 | |||||
20 | 1500 | |||||
25 | 1000 | |||||
30 | 900 | |||||
35 | 900 | |||||
6 | 8 | 11.3 | 3.3 | 5.6 | 2000 | |
10 | 2000 | |||||
12 | 1800 | |||||
14 | 1500 | |||||
16 | 1500 | |||||
20 | 1200 | |||||
25 | 900 | |||||
30 | 800 | |||||
35 | 600 | |||||
40 | 500 | |||||
8 | 16 | 15.8 | 4.65 | 7.93 | 700 | |
20 | 600 | |||||
25 | 500 | |||||
30 | 400 | |||||
35 | 350 | |||||
40 | 300 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
SGD 94.40 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 5 | 0.5 | |
SGD 120.30 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 6 | 0.5 | |
SGD 102.40 | 6,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 8 | 0.5 | |
SGD 110.60 | 6,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 10 | 0.5 | |
SGD 101.50 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 12 | 0.5 | |
SGD 95.10 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 16 | 0.5 | |
SGD 108.50 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 20 | 0.5 | |
SGD 99.80 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 8 | 0.7 | |
SGD 90.30 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 10 | 0.7 | |
SGD 87.60 | 3,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 12 | 0.7 | |
SGD 95.70 | 3,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 14 | 0.7 | |
SGD 79.10 | 2,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 16 | 0.7 | |
SGD 87.50 | 2,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 20 | 0.7 | |
SGD 85.30 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 25 | 0.7 | |
SGD 76.10 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 30 | 0.7 | |
SGD 122.60 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 8 | 0.8 | |
SGD 120.20 | 3,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 10 | 0.8 | |
SGD 114.00 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 12 | 0.8 | |
SGD 130.10 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 14 | 0.8 | |
SGD 94.80 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 16 | 0.8 | |
SGD 85.20 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 20 | 0.8 | |
SGD 69.90 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 25 | 0.8 | |
SGD 71.20 | 900 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 30 | 0.8 | |
SGD 78.90 | 900 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 35 | 0.8 | |
SGD 100.70 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 8 | 1 | |
SGD 101.40 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 10 | 1 | |
SGD 105.50 | 1,800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 12 | 1 | |
SGD 98.60 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 14 | 1 | |
SGD 106.00 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 16 | 1 | |
SGD 97.00 | 1,200 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 20 | 1 | |
SGD 87.40 | 900 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 25 | 1 | |
SGD 88.40 | 800 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 30 | 1 | |
SGD 77.00 | 600 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 35 | 1 | |
SGD 71.80 | 500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 40 | 1 | |
SGD 101.40 | 700 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 16 | 1.25 | |
SGD 98.80 | 600 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 20 | 1.25 | |
SGD 97.40 | 500 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 25 | 1.25 | |
SGD 88.70 | 400 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 30 | 1.25 | |
SGD 87.40 | 350 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 35 | 1.25 | |
SGD 86.20 | 300 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 8 | 40 | 1.25 |
Loading...
Surface Treatment_02 | Blue & White Zinc Plating | Material | Steel | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Basic Shape | Hex | Sales Unit | Box, Pack | Strength Class (Steel) | 8.8 |
Screw Type | Full Thread |
How can we improve?
How can we improve?