(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Round Head Screws Flanged Type Class 10.9【200-6,000 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.


Product Overview
・Hex Socket Round Head Screws Flanged Type Class 10.9 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing
ISO7380-2 Dimensional Drawing

Applicable Standard: ISO7380-2
 
Material Specification
TypeBodyStandard Number
Material Surface TreatmentThreadThread LengthStrength class
E-LBOX-BCBFBCarbon SteelBlue & White Zinc PlatingCoarseFull Thread10.9ISO7380-2
Specification Table
TypeM (Coarse Thread)LPCS/Box
Size Selection
E-LBOX-BCBFB
386000
124000
463500
83000
10 122500
162000
201500
251200
562200
81800
101700
121500
161200
201000
25700
681200
101000
12900
16800
20650
25500
30450
35350
810 12500
16400
20350
25270
30230
35200
Product Features
・Class 10.9 High Strength Carbon Steel Bolts
・Thread Nominal Range: M3~M8
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Part Number
E-LBOX-BCBFB10.9ZUW3-8
E-LBOX-BCBFB10.9ZUW3-12
E-LBOX-BCBFB10.9ZUW4-6
E-LBOX-BCBFB10.9ZUW4-8
E-LBOX-BCBFB10.9ZUW4-10
E-LBOX-BCBFB10.9ZUW4-12
E-LBOX-BCBFB10.9ZUW4-16
E-LBOX-BCBFB10.9ZUW4-20
E-LBOX-BCBFB10.9ZUW4-25
E-LBOX-BCBFB10.9ZUW5-6
E-LBOX-BCBFB10.9ZUW5-8
E-LBOX-BCBFB10.9ZUW5-10
E-LBOX-BCBFB10.9ZUW5-12
E-LBOX-BCBFB10.9ZUW5-16
E-LBOX-BCBFB10.9ZUW5-20
E-LBOX-BCBFB10.9ZUW5-25
E-LBOX-BCBFB10.9ZUW6-8
E-LBOX-BCBFB10.9ZUW6-10
E-LBOX-BCBFB10.9ZUW6-12
E-LBOX-BCBFB10.9ZUW6-16
E-LBOX-BCBFB10.9ZUW6-20
E-LBOX-BCBFB10.9ZUW6-25
E-LBOX-BCBFB10.9ZUW6-30
E-LBOX-BCBFB10.9ZUW6-35
E-LBOX-BCBFB10.9ZUW8-10
E-LBOX-BCBFB10.9ZUW8-12
E-LBOX-BCBFB10.9ZUW8-16
E-LBOX-BCBFB10.9ZUW8-20
E-LBOX-BCBFB10.9ZUW8-25
E-LBOX-BCBFB10.9ZUW8-30
E-LBOX-BCBFB10.9ZUW8-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

SGD 126.40

6,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 380.5

SGD 96.20

4,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 3120.5

SGD 84.40

3,500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 460.7

SGD 77.40

3,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 480.7

SGD 70.60

2,500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 4100.7

SGD 80.30

2,500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 4120.7

SGD 74.00

2,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 4160.7

SGD 60.00

1,500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 4200.7

SGD 54.80

1,200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 4250.7

SGD 93.10

2,200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 560.8

SGD 78.70

1,800 Pieces Per Package

1 Pack(s)Available 13 Day(s) 580.8

SGD 79.50

1,700 Pieces Per Package

1 Pack(s)Available 13 Day(s) 5100.8

SGD 77.20

1,500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 5120.8

SGD 71.20

1,200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 5160.8

SGD 70.00

1,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 5200.8

SGD 49.00

700 Pieces Per Package

1 Pack(s)Available 13 Day(s) 5250.8

SGD 72.20

1,200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 681

SGD 65.10

1,000 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6101

SGD 63.70

900 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6121

SGD 64.90

800 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6161

SGD 61.80

650 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6201

SGD 56.10

500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6251

SGD 52.10

450 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6301

SGD 48.60

350 Pieces Per Package

1 Pack(s)Available 13 Day(s) 6351

SGD 60.60

500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8101.25

SGD 72.60

500 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8121.25

SGD 67.70

400 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8161.25

SGD 64.60

350 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8201.25

SGD 53.40

270 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8251.25

SGD 51.30

230 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8301.25

SGD 48.20

200 Pieces Per Package

1 Pack(s)Available 13 Day(s) 8351.25

Loading...

  1. 1

Basic Information

Material Steel Additional Shape Flanged Tip Shape Flat End
SurfaceTreatment Zinc Plating Thread Type Metric, Coarse Screw Type Fully Threaded
Sales Unit Box, Pkg. Strength Class (Steel) 10.9 Application Standard
Standard Compliant ISO7380-2

Frequently asked question (FAQ)

Question: In addition to steel, stainless steel SUS304 bolts, what other materials are available?
Answer: There are also more than a dozen materials available such as aluminum alloy, stainless steel (SUS310, SUS316), titanium alloy, and copper alloy.
Question: What are the main strength classes of stainless steel bolts currently sold by MISUMI?
Answer: Mainly A2-50, A2-70, A4-70, A4-100.
Question: What are the main strength classes of steel hex socket bolts currently sold by MISUMI?
Answer: Class 4.8, 8.8, 10.9, 12.9.

Tech Support