(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Length | Strength class | ||
E-LBOX-BCBL | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | 8.8 | ISO7380 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BCBL | 4 | 6 | 7000 |
8 | 6400 | ||
10 | 5500 | ||
12 | 5000 | ||
14 | 4000 | ||
16 | 3800 | ||
20 | 3200 | ||
25 | 2400 | ||
30 | 2000 | ||
35 | 1500 | ||
40 | 1200 | ||
45 | 1000 | ||
50 | 800 | ||
5 | 8 | 3800 | |
10 | 3000 | ||
12 | 2600 | ||
14 | 2500 | ||
16 | 2100 | ||
20 | 1800 | ||
22 25 | 1500 | ||
30 | 1300 | ||
35 | 1000 | ||
40 | 900 | ||
45 | 700 | ||
50 | 620 | ||
6 | 8 | 2700 | |
10 | 2200 | ||
12 | 2000 | ||
14 | 1800 | ||
16 | 1500 | ||
18 20 | 1200 | ||
22 25 | 1000 | ||
30 | 850 | ||
35 | 750 | ||
40 | 600 | ||
45 | 520 | ||
50 | 480 | ||
55 | 430 | ||
60 | 380 |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-BCBL | 8 | 10 | 1100 |
12 | 1000 | ||
14 | 860 | ||
16 | 800 | ||
20 | 700 | ||
25 | 580 | ||
35 | 450 | ||
40 | 350 | ||
45 50 | 300 | ||
55 | 260 | ||
60 | 220 | ||
65 | 200 | ||
70 | 180 | ||
75 | 150 | ||
80 | 170 | ||
10 | 16 | 480 | |
20 | 400 | ||
25 | 350 | ||
30 | 300 | ||
35 | 260 | ||
40 | 220 | ||
45 | 200 | ||
50 | 190 | ||
55 | 160 | ||
60 | 150 | ||
65 | 130 | ||
70 75 | 120 | ||
80 | 100 | ||
12 | 20 | 260 | |
25 | 240 | ||
30 | 210 | ||
35 | 180 | ||
40 | 150 | ||
45 | 140 | ||
50 | 130 | ||
55 | 110 | ||
60 | 100 | ||
65 | 90 | ||
70 | 80 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
SGD 119.40 | 7,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 6 | 0.7 | |
SGD 118.30 | 6,400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 8 | 0.7 | |
SGD 110.10 | 5,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 10 | 0.7 | |
SGD 111.80 | 5,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 12 | 0.7 | |
SGD 100.00 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 14 | 0.7 | |
SGD 104.30 | 3,800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 16 | 0.7 | |
SGD 98.40 | 3,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 20 | 0.7 | |
SGD 87.10 | 2,400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 25 | 0.7 | |
SGD 84.80 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 30 | 0.7 | |
SGD 71.00 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 35 | 0.7 | |
SGD 66.90 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 40 | 0.7 | |
SGD 119.90 | 3,800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 8 | 0.8 | |
SGD 106.60 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 10 | 0.8 | |
SGD 100.30 | 2,600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 12 | 0.8 | |
SGD 105.40 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 14 | 0.8 | |
SGD 92.40 | 2,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 16 | 0.8 | |
SGD 89.70 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 20 | 0.8 | |
SGD 87.30 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 25 | 0.8 | |
SGD 86.50 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 30 | 0.8 | |
SGD 75.20 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 35 | 0.8 | |
SGD 76.60 | 900 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 40 | 0.8 | |
SGD 64.90 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 45 | 0.8 | |
SGD 64.10 | 620 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 50 | 0.8 | |
SGD 120.80 | 2,700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 8 | 1 | |
SGD 104.90 | 2,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 10 | 1 | |
SGD 111.00 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 12 | 1 | |
SGD 106.90 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 14 | 1 | |
SGD 95.30 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 16 | 1 | |
SGD 84.50 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 18 | 1 | |
SGD 84.50 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 20 | 1 | |
SGD 81.80 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 25 | 1 | |
SGD 81.00 | 850 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 30 | 1 | |
SGD 78.40 | 750 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 35 | 1 | |
SGD 71.20 | 600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 40 | 1 | |
SGD 68.60 | 520 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 45 | 1 | |
SGD 68.80 | 480 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 50 | 1 | |
SGD 69.60 | 430 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 55 | 1 | |
SGD 68.80 | 380 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 60 | 1 | |
SGD 115.20 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 10 | 1.25 | |
SGD 114.00 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 12 | 1.25 | |
SGD 116.10 | 860 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 14 | 1.25 | |
SGD 99.20 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 16 | 1.25 | |
SGD 98.40 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 20 | 1.25 | |
SGD 93.60 | 580 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 25 | 1.25 | |
SGD 88.20 | 450 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 35 | 1.25 | |
SGD 80.70 | 350 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 40 | 1.25 | |
SGD 75.30 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 45 | 1.25 | |
SGD 83.90 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 50 | 1.25 | |
SGD 77.40 | 260 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 55 | 1.25 | |
SGD 71.00 | 220 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 60 | 1.25 | |
SGD 66.10 | 200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 65 | 1.25 | |
SGD 66.20 | 180 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 70 | 1.25 | |
SGD 60.10 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 75 | 1.25 | |
SGD 68.30 | 170 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 80 | 1.25 | |
SGD 109.70 | 480 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 16 | 1.5 | |
SGD 98.10 | 400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 20 | 1.5 | |
SGD 95.30 | 350 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 25 | 1.5 | |
SGD 90.30 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 30 | 1.5 | |
SGD 87.10 | 260 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 35 | 1.5 | |
SGD 82.70 | 220 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 40 | 1.5 | |
SGD 80.10 | 200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 45 | 1.5 | |
SGD 82.30 | 190 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 50 | 1.5 | |
SGD 78.80 | 160 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 55 | 1.5 | |
SGD 77.50 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 60 | 1.5 | |
SGD 71.30 | 130 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 65 | 1.5 | |
SGD 68.80 | 120 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 70 | 1.5 | |
SGD 71.60 | 120 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 75 | 1.5 | |
SGD 65.10 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 80 | 1.5 | |
SGD 93.30 | 260 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 20 | 1.75 | |
SGD 95.00 | 240 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 25 | 1.75 | |
SGD 92.30 | 210 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 30 | 1.75 | |
SGD 88.00 | 180 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 35 | 1.75 | |
SGD 82.80 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 40 | 1.75 | |
SGD 82.90 | 140 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 45 | 1.75 | |
SGD 80.80 | 130 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 50 | 1.75 | |
SGD 75.70 | 110 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 55 | 1.75 | |
SGD 73.70 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 60 | 1.75 | |
SGD 72.00 | 90 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 65 | 1.75 | |
SGD 68.40 | 80 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 70 | 1.75 |
Loading...
Material | Steel | Additional Shape | Standard | Tip Shape | Flat End |
---|---|---|---|---|---|
SurfaceTreatment | Zinc Plating | Thread Type | Metric, Coarse | Screw Type | Fully Threaded |
Sales Unit | Box, Pkg. | Strength Class (Steel) | 8.8 | Application | Standard |
Standard Compliant | ISO7380 |
How can we improve?
How can we improve?