(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Strength class | Thread Length | ||
E-LBOX-CBLZ | Carbon Steel | Blue & White Zinc Plating | Coarse | Class 8.8 | Full Thread | GB70 |
E-LBOX-CBLZH | Half Thread |
Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
Size Selection E-LBOX-CBLZ | 5 | 8 | Full Thread | 2000 |
10 | 1800 | |||
12 | 1700 | |||
16 | 1500 | |||
20 | 1300 | |||
25 | 1100 | |||
30 | 1000 | |||
40 | 700 | |||
6 | 10 | Full Thread | 1400 | |
14 | 1150 | |||
20 22 | 900 | |||
25 | 800 | |||
30 | 700 | |||
40 | 500 | |||
55 | 400 | |||
60 | 350 | |||
8 | 10 | Full Thread | 640 | |
12 | 600 | |||
18 20 | 500 | |||
30 | 400 | |||
35 | 360 | |||
40 | 320 | |||
45 | 280 | |||
50 | 260 | |||
55 | 230 | |||
80 | 150 | |||
10 | 16 | Full Thread | 320 | |
20 | 300 | |||
25 | 250 | |||
35 | 210 | |||
40 | 190 | |||
45 | 180 | |||
50 | 165 | |||
55 | 150 | |||
60 | 135 | |||
65 | 125 | |||
12 | 25 | Full Thread | 165 | |
30 | 150 | |||
35 | 140 | |||
45 | 120 | |||
50 | 110 | |||
55 | 100 | |||
60 | 95 |
Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
Size Selection E-LBOX-CBLZH | 6 | 40 | Half Thread | 500 |
55 | 400 | |||
60 | 350 | |||
65 | 300 | |||
100 | 190 | |||
8 | 45 | Half Thread | 280 | |
55 | 230 | |||
65 | 180 | |||
70 | 170 | |||
80 | 150 | |||
95 | 120 | |||
10 | 65 | Half Thread | 125 | |
75 | 105 | |||
80 | 100 | |||
100 | 85 | |||
130 | 60 | |||
12 | 70 | Half Thread | 80 | |
80 | 70 | |||
100 | 55 | |||
110 | 55 | |||
120 | 50 | |||
130 | 45 | |||
140 | 45 | |||
150 | 40 | |||
160 | 40 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
SGD 64.20 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 8 | 0.8 | Fully Threaded | |
SGD 63.10 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 10 | 0.8 | Fully Threaded | |
SGD 63.00 | 1,700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 12 | 0.8 | Fully Threaded | |
SGD 63.50 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 16 | 0.8 | Fully Threaded | |
SGD 63.60 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 20 | 0.8 | Fully Threaded | |
SGD 61.60 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 25 | 0.8 | Fully Threaded | |
SGD 62.10 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 30 | 0.8 | Fully Threaded | |
SGD 55.10 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 40 | 0.8 | Fully Threaded | |
SGD 67.80 | 1,400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 10 | 1 | Fully Threaded | |
SGD 68.10 | 1,150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 14 | 1 | Fully Threaded | |
SGD 60.70 | 900 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 20 | 1 | Fully Threaded | |
SGD 60.90 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 25 | 1 | Fully Threaded | |
SGD 60.40 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 30 | 1 | Fully Threaded | |
SGD 55.00 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 40 | 1 | Fully Threaded | |
SGD 57.50 | 400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 55 | 1 | Fully Threaded | |
SGD 54.80 | 350 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 60 | 1 | Fully Threaded | |
SGD 65.90 | 640 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 10 | 1.25 | Fully Threaded | |
SGD 66.00 | 600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 12 | 1.25 | Fully Threaded | |
SGD 65.90 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 18 | 1.25 | Fully Threaded | |
SGD 65.20 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 20 | 1.25 | Fully Threaded | |
SGD 64.60 | 400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 30 | 1.25 | Fully Threaded | |
SGD 64.50 | 360 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 35 | 1.25 | Fully Threaded | |
SGD 66.50 | 320 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 40 | 1.25 | Fully Threaded | |
SGD 63.40 | 280 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 45 | 1.25 | Fully Threaded | |
SGD 63.80 | 260 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 50 | 1.25 | Fully Threaded | |
SGD 61.70 | 230 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 55 | 1.25 | Fully Threaded | |
SGD 56.30 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 80 | 1.25 | Fully Threaded | |
SGD 65.40 | 320 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 16 | 1.5 | Fully Threaded | |
SGD 66.20 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 20 | 1.5 | Fully Threaded | |
SGD 61.90 | 250 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 25 | 1.5 | Fully Threaded | |
SGD 62.00 | 210 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 35 | 1.5 | Fully Threaded | |
SGD 62.60 | 190 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 40 | 1.5 | Fully Threaded | |
SGD 62.10 | 180 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 45 | 1.5 | Fully Threaded | |
SGD 61.30 | 165 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 50 | 1.5 | Fully Threaded | |
SGD 60.20 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 55 | 1.5 | Fully Threaded | |
SGD 58.70 | 135 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 60 | 1.5 | Fully Threaded | |
SGD 58.10 | 125 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 65 | 1.5 | Fully Threaded | |
SGD 62.40 | 165 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 25 | 1.75 | Fully Threaded | |
SGD 61.60 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 30 | 1.75 | Fully Threaded | |
SGD 61.80 | 140 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 35 | 1.75 | Fully Threaded | |
SGD 62.40 | 120 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 45 | 1.75 | Fully Threaded | |
SGD 60.40 | 110 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 50 | 1.75 | Fully Threaded | |
SGD 59.50 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 55 | 1.75 | Fully Threaded | |
SGD 59.90 | 95 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 60 | 1.75 | Fully Threaded | |
SGD 55.50 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 40 | 1 | Semi-Threaded | |
SGD 58.10 | 400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 55 | 1 | Semi-Threaded | |
SGD 54.80 | 350 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 60 | 1 | Semi-Threaded | |
SGD 64.20 | 280 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 45 | 1.25 | Semi-Threaded | |
SGD 62.30 | 230 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 55 | 1.25 | Semi-Threaded | |
SGD 54.00 | 180 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 65 | 1.25 | Semi-Threaded | |
SGD 56.80 | 170 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 70 | 1.25 | Semi-Threaded | |
SGD 56.30 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 80 | 1.25 | Semi-Threaded | |
SGD 57.70 | 125 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 65 | 1.5 | Semi-Threaded | |
SGD 54.50 | 105 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 75 | 1.5 | Semi-Threaded | |
SGD 54.80 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 80 | 1.5 | Semi-Threaded | |
SGD 56.90 | 85 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 100 | 1.5 | Semi-Threaded | |
SGD 57.10 | 80 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 70 | 1.75 | Semi-Threaded | |
SGD 55.60 | 70 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 80 | 1.75 | Semi-Threaded | |
SGD 54.30 | 55 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 100 | 1.75 | Semi-Threaded | |
SGD 57.40 | 55 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 12 | 110 | 1.75 | Semi-Threaded |
Part Number |
---|
Loading...
Material | Carbon Steel | SurfaceTreatment | Zinc Plating | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric, Coarse |
Strength Class (Steel) | 8.8 | Sales Unit | Box, Pkg. | Application | Standard |
Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)
We also deliver to:Philippines, Australia, New Zealand, Middle East region!
How can we improve?
How can we improve?