(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Strength class | Thread Length | ||
E-LBOX-CSH | Carbon Steel (40Cr) | Nickel Plating | Coarse | 12.9 | Full Thread | DIN912 |
E-LBOX-CSHH | Half Thread |
Type | M (Coarse Thread) | L | B | Thread Length | PCS/Box |
Size Selection E-LBOX-CSH | 3 | 5 6 | 2.5 | Full Thread | 2000 |
8 10 | 1500 | ||||
12 14 | 3000 | ||||
16 | 2500 | ||||
25 | 1400 | ||||
30 | 1100 | ||||
4 | 5 | 3 | Full Thread | 2200 | |
6 | 2500 | ||||
8 | 2000 | ||||
10 12 14 18 | 1500 | ||||
16 | 1200 | ||||
20 22 | 1000 | ||||
25 | 800 | ||||
30 | 650 | ||||
35 | 700 | ||||
40 | 500 | ||||
5 | 6 | 4 | Full Thread | 1200 | |
8 | 1100 | ||||
10 | 1000 | ||||
12 14 | 900 | ||||
16 18 20 | 800 | ||||
22 | 700 | ||||
25 | 600 | ||||
30 | 500 | ||||
40 | 300 | ||||
6 | 8 | 5 | Full Thread | 700 | |
10 12 | 600 | ||||
16 18 20 | 500 | ||||
22 25 | 400 | ||||
30 35 | 300 | ||||
40 | 250 | ||||
8 | 12 | 6 | Full Thread | 350 | |
16 22 | 250 | ||||
20 25 | 200 | ||||
30 35 40 | 150 | ||||
50 | 120 | ||||
75 | 60 | ||||
10 | 16 | 8 | Full Thread | 150 | |
20 | 130 | ||||
25 30 35 | 100 | ||||
40 | 80 |
Type | M (Coarse Thread) | L | B | Thread Length | PCS/Box |
Size Selection E-LBOX-CSHH | 3 | 30 | 2.5 | Half Thread | 1100 |
35 | 900 | ||||
45 | 700 | ||||
50 | 600 | ||||
4 | 30 | 3 | Half Thread | 650 | |
35 | 700 | ||||
40 | 500 | ||||
45 | 400 | ||||
50 | 350 | ||||
60 | 350 | ||||
65 | 300 | ||||
70 | 300 | ||||
75 | 250 | ||||
80 | 200 | ||||
5 | 30 | 4 | Half Thread | 600 | |
35 | 500 | ||||
40 | 300 | ||||
45 | 300 | ||||
50 | 250 | ||||
55 | 220 | ||||
60 | 200 | ||||
65 | 200 | ||||
70 | 150 | ||||
75 | 150 | ||||
80 | 150 | ||||
6 | 35 | 5 | Half Thread | 300 | |
40 | 250 | ||||
45 | 240 | ||||
50 | 200 | ||||
55 | 200 | ||||
60 | 160 | ||||
65 | 120 | ||||
70 | 150 | ||||
75 | 150 | ||||
80 | 120 | ||||
8 | 40 | 6 | Half Thread | 150 | |
45 | 120 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
SGD 58.20 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 5 | 0.5 | Fully Threaded | |
SGD 59.70 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 6 | 0.5 | Fully Threaded | |
SGD 48.60 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 8 | 0.5 | Fully Threaded | |
SGD 49.00 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 10 | 0.5 | Fully Threaded | |
SGD 90.50 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 12 | 0.5 | Fully Threaded | |
SGD 100.50 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 14 | 0.5 | Fully Threaded | |
SGD 85.80 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 16 | 0.5 | Fully Threaded | |
SGD 65.10 | 1,400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 25 | 0.5 | Fully Threaded | |
SGD 77.00 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 30 | 0.5 | Fully Threaded | |
SGD 82.30 | 2,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 5 | 0.7 | Fully Threaded | |
SGD 83.10 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 6 | 0.7 | Fully Threaded | |
SGD 70.60 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 8 | 0.7 | Fully Threaded | |
SGD 57.30 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 10 | 0.7 | Fully Threaded | |
SGD 60.60 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 12 | 0.7 | Fully Threaded | |
SGD 68.50 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 14 | 0.7 | Fully Threaded | |
SGD 59.00 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 16 | 0.7 | Fully Threaded | |
SGD 75.50 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 18 | 0.7 | Fully Threaded | |
SGD 54.60 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 20 | 0.7 | Fully Threaded | |
SGD 52.90 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 25 | 0.7 | Fully Threaded | |
SGD 50.70 | 650 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 30 | 0.7 | Fully Threaded | |
SGD 57.60 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 35 | 0.7 | Fully Threaded | |
SGD 48.50 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 4 | 40 | 0.7 | Fully Threaded | |
SGD 64.50 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 6 | 0.8 | Fully Threaded | |
SGD 61.10 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 8 | 0.8 | Fully Threaded | |
SGD 58.10 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 10 | 0.8 | Fully Threaded | |
SGD 55.80 | 900 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 12 | 0.8 | Fully Threaded | |
SGD 61.20 | 900 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 14 | 0.8 | Fully Threaded | |
SGD 55.80 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 16 | 0.8 | Fully Threaded | |
SGD 61.10 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 18 | 0.8 | Fully Threaded | |
SGD 61.10 | 800 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 20 | 0.8 | Fully Threaded | |
SGD 55.10 | 600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 25 | 0.8 | Fully Threaded | |
SGD 53.20 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 30 | 0.8 | Fully Threaded | |
SGD 42.60 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 5 | 40 | 0.8 | Fully Threaded | |
SGD 53.60 | 700 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 8 | 1 | Fully Threaded | |
SGD 49.00 | 600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 10 | 1 | Fully Threaded | |
SGD 51.90 | 600 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 12 | 1 | Fully Threaded | |
SGD 50.20 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 16 | 1 | Fully Threaded | |
SGD 52.80 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 18 | 1 | Fully Threaded | |
SGD 52.80 | 500 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 20 | 1 | Fully Threaded | |
SGD 49.50 | 400 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 25 | 1 | Fully Threaded | |
SGD 44.00 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 30 | 1 | Fully Threaded | |
SGD 49.00 | 300 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 35 | 1 | Fully Threaded | |
SGD 45.30 | 250 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 6 | 40 | 1 | Fully Threaded | |
SGD 61.30 | 350 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 12 | 1.25 | Fully Threaded | |
SGD 50.00 | 250 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 16 | 1.25 | Fully Threaded | |
SGD 45.50 | 200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 20 | 1.25 | Fully Threaded | |
SGD 49.50 | 200 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 25 | 1.25 | Fully Threaded | |
SGD 42.40 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 30 | 1.25 | Fully Threaded | |
SGD 45.40 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 35 | 1.25 | Fully Threaded | |
SGD 55.90 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 40 | 1.25 | Fully Threaded | |
SGD 53.80 | 120 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 50 | 1.25 | Fully Threaded | |
SGD 42.30 | 60 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 8 | 75 | 1.25 | Fully Threaded | |
SGD 54.00 | 150 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 16 | 1.5 | Fully Threaded | |
SGD 49.80 | 130 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 20 | 1.5 | Fully Threaded | |
SGD 43.80 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 25 | 1.5 | Fully Threaded | |
SGD 46.50 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 30 | 1.5 | Fully Threaded | |
SGD 50.00 | 100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 35 | 1.5 | Fully Threaded | |
SGD 45.20 | 80 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 10 | 40 | 1.5 | Fully Threaded | |
SGD 71.50 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 30 | 0.5 | Semi-Threaded | |
SGD 66.20 | 900 Pieces Per Package | 2 Pack(s) | Available | 12 Day(s) | 3 | 35 | 0.5 | Semi-Threaded |
Part Number |
---|
Loading...
Material | Carbon Steel | SurfaceTreatment | General Nickel Plating | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Thread Type | Metric, Coarse |
Strength Class (Steel) | 12.9 | Sales Unit | Box, Pkg. | Application | Standard |
Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)
We also deliver to:Philippines, Australia, New Zealand, Middle East region!
How can we improve?
How can we improve?