(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
E-LBOX-MSSK | Carbon Steel | Black oxide | 45H | DIN916 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSSK | 2.5 | 3 | 25000 | DIN916 |
4 | 18000 | |||
5 | 15000 | |||
6 | 12000 | |||
3 | 3 | 20000 | ||
4 | 16000 | |||
5 | 12000 | |||
6 | 10000 | |||
10 | 10000 | |||
12 | 9000 | |||
16 | 6000 | |||
20 | 5000 | |||
4 | 3 | 12000 | ||
4 | 20000 | |||
5 | 14000 | |||
6 | 10000 | |||
8 | 8000 | |||
10 | 6000 | |||
12 | 5000 | |||
16 | 3600 | |||
20 | 2800 | |||
30 | 1600 | |||
5 | 4 | 12000 | ||
5 | 10000 | |||
6 | 7000 | |||
8 | 5000 | |||
10 | 4000 | |||
12 | 3000 | |||
14 | 2800 | |||
16 | 2500 | |||
20 | 2000 | |||
25 | 1500 | |||
30 | 1200 | |||
35 | 1000 | |||
40 | 700 | |||
6 | 4 | 9000 | ||
5 | 6000 | |||
6 | 5000 | |||
8 | 3600 | |||
10 | 2800 | |||
12 | 2400 | |||
14 | 2200 | |||
16 | 1800 | |||
20 | 1300 | |||
25 | 1000 | |||
30 | 800 | |||
35 | 700 | |||
40 | 600 | |||
45 | 500 | |||
50 | 450 | |||
60 | 350 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSSK | 8 | 6 | 3000 | DIN916 |
8 | 4400 | |||
10 | 1800 | |||
12 | 1400 | |||
14 | 1200 | |||
16 | 1000 | |||
20 | 800 | |||
25 | 600 | |||
30 | 500 | |||
35 | 400 | |||
40 | 350 | |||
50 | 250 | |||
60 | 200 | |||
10 | 8 | 1500 | ||
10 | 1200 | |||
12 | 1000 | |||
16 | 600 | |||
20 | 500 | |||
25 | 400 | |||
30 | 300 | |||
35 | 250 | |||
40 | 230 | |||
45 | 200 | |||
55 | 150 | |||
60 | 140 | |||
12 | 8 | 1000 | ||
10 | 850 | |||
12 | 650 | |||
16 | 450 | |||
20 | 350 | |||
25 | 280 | |||
30 | 200 | |||
40 | 150 | |||
45 | 140 | |||
50 | 120 | |||
55 | 110 | |||
60 | 100 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Length L (mm) (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
SGD 350.80 | 25,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 3 | 2.5 | |
SGD 276.30 | 18,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 4 | 2.5 | |
SGD 261.80 | 15,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 5 | 2.5 | |
SGD 212.90 | 12,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 6 | 2.5 | |
SGD 159.70 | 20,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 3 | |
SGD 129.60 | 16,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 3 | |
SGD 99.40 | 12,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 3 | |
SGD 128.70 | 10,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 3 | |
SGD 167.50 | 10,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 3 | |
SGD 168.20 | 9,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 3 | |
SGD 159.80 | 6,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 16 | 3 | |
SGD 192.50 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 13 Day(s) | 20 | 3 | |
SGD 189.60 | 12,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 4 | |
SGD 302.60 | 20,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 4 | |
SGD 215.30 | 14,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 4 | |
SGD 148.70 | 10,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 4 | |
SGD 145.60 | 8,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 4 | |
SGD 127.50 | 6,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 4 | |
SGD 121.80 | 5,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 4 | |
SGD 123.30 | 3,600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 16 | 4 | |
SGD 115.10 | 2,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 20 | 4 | |
SGD 109.60 | 1,600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 30 | 4 | |
SGD 285.70 | 12,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 5 | |
SGD 210.70 | 10,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 5 | |
SGD 178.40 | 7,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 5 | |
SGD 149.80 | 5,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 5 | |
SGD 136.00 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 5 | |
SGD 113.40 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 5 | |
SGD 120.00 | 2,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 14 | 5 | |
SGD 120.80 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 16 | 5 | |
SGD 115.10 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 20 | 5 | |
SGD 107.50 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 25 | 5 | |
SGD 111.00 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 30 | 5 | |
SGD 107.50 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 35 | 5 | |
SGD 92.60 | 700 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 40 | 5 | |
SGD 269.10 | 9,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 6 | |
SGD 185.80 | 6,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 6 | |
SGD 154.70 | 5,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 6 | |
SGD 150.70 | 3,600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 6 | |
SGD 128.10 | 2,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 6 | |
SGD 128.80 | 2,400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 6 | |
SGD 135.10 | 2,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 14 | 6 | |
SGD 119.80 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 16 | 6 | |
SGD 101.60 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 20 | 6 | |
SGD 99.50 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 25 | 6 | |
SGD 97.40 | 800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 30 | 6 | |
SGD 98.60 | 700 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 35 | 6 | |
SGD 95.00 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 40 | 6 | |
SGD 102.50 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 45 | 6 | |
SGD 104.50 | 450 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 50 | 6 | |
SGD 115.50 | 350 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 60 | 6 | |
SGD 201.70 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 8 | |
SGD 285.60 | 4,400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 8 | |
SGD 167.80 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 8 | |
SGD 148.40 | 1,400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 8 | |
SGD 138.70 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 14 | 8 | |
SGD 124.40 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 16 | 8 | |
SGD 117.40 | 800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 20 | 8 | |
SGD 106.30 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 25 | 8 | |
SGD 101.10 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 30 | 8 |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Material | Steel | Surface Treatment | Triiron Tetraoxide Coating |
Sales Unit | Boxed Sales | Application | Standard |
How can we improve?
How can we improve?