(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Flat Head Self-Tapping Screws - Carbon Steel Quenched and Tempered【200-4,000 Pieces Per Package】

Part Number

Configured Part Number is shown.


Product Overview
・This product is Flat Head Self-Tapping Screws - Carbon Steel Quenched and Tempered (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing
GB846 Dimensional Drawing

Applicable Standard: GB846
 
Material Specification
TypeBodyStandard Number
Material Surface TreatmentThreadThread TypeStrength class
E-LBOX-TASAHCCarbon SteelBlue Zinc PlatingCoarseFull Thread- GB846
Specification Table
TypeSTLA(max)E(max)PCS/Box
Size Selection
E-LBOX-TASAHC
3861.74000
123000
142000
202000
251000
301000
487.522000
102000
122000
141500
161500
201000
25750
30700
35500
40500
45400
50300
60200
70150
80150
100150
51092.51250
121250
161000
20700
25500
30500
35400
40300
45250
50200
60200
70150
616113500
25400
30300
40200
50200
Product Features
・Thread Nominal Range: ST3~ST6
・This product is sold in boxes.
・Surface Treatment Blue Zinc Plating
Part Number
E-LBOX-TASAHCZUWST3-8
E-LBOX-TASAHCZUWST3-12
E-LBOX-TASAHCZUWST3-14
E-LBOX-TASAHCZUWST3-20
E-LBOX-TASAHCZUWST3-25
E-LBOX-TASAHCZUWST3-30
E-LBOX-TASAHCZUWST4-8
E-LBOX-TASAHCZUWST4-10
E-LBOX-TASAHCZUWST4-12
E-LBOX-TASAHCZUWST4-14
E-LBOX-TASAHCZUWST4-16
E-LBOX-TASAHCZUWST4-20
E-LBOX-TASAHCZUWST4-25
E-LBOX-TASAHCZUWST4-30
E-LBOX-TASAHCZUWST4-35
E-LBOX-TASAHCZUWST4-40
E-LBOX-TASAHCZUWST5-10
E-LBOX-TASAHCZUWST5-12
E-LBOX-TASAHCZUWST5-16
E-LBOX-TASAHCZUWST5-20
E-LBOX-TASAHCZUWST5-25
E-LBOX-TASAHCZUWST5-30
E-LBOX-TASAHCZUWST5-35
E-LBOX-TASAHCZUWST5-40
E-LBOX-TASAHCZUWST5-45
E-LBOX-TASAHCZUWST5-50
E-LBOX-TASAHCZUWST6-16
E-LBOX-TASAHCZUWST6-25
E-LBOX-TASAHCZUWST6-30
E-LBOX-TASAHCZUWST6-40
E-LBOX-TASAHCZUWST6-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L or l (mm)

SGD 49.00

4,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 38

SGD 42.80

3,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 312

SGD 31.80

2,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 314

SGD 37.80

2,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 320

SGD 27.50

1,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 325

SGD 31.40

1,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 330

SGD 33.30

2,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 48

SGD 34.30

2,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 410

SGD 35.30

2,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 412

SGD 45.10

1,500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 414

SGD 45.10

1,500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 416

SGD 38.40

1,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 420

SGD 35.20

750 Pieces Per Package

2 Pack(s)Available 12 Day(s) 425

SGD 36.80

700 Pieces Per Package

2 Pack(s)Available 12 Day(s) 430

SGD 32.40

500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 435

SGD 35.30

500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 440

SGD 56.50

1,250 Pieces Per Package

2 Pack(s)Available 12 Day(s) 510

SGD 56.80

1,250 Pieces Per Package

2 Pack(s)Available 12 Day(s) 512

SGD 53.00

1,000 Pieces Per Package

2 Pack(s)Available 12 Day(s) 516

SGD 44.70

700 Pieces Per Package

2 Pack(s)Available 12 Day(s) 520

SGD 38.30

500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 525

SGD 39.40

500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 530

SGD 36.50

400 Pieces Per Package

2 Pack(s)Available 12 Day(s) 535

SGD 32.50

300 Pieces Per Package

2 Pack(s)Available 12 Day(s) 540

SGD 31.00

250 Pieces Per Package

2 Pack(s)Available 12 Day(s) 545

SGD 28.70

200 Pieces Per Package

2 Pack(s)Available 12 Day(s) 550

SGD 46.50

500 Pieces Per Package

2 Pack(s)Available 12 Day(s) 616

SGD 54.40

400 Pieces Per Package

2 Pack(s)Available 12 Day(s) 625

SGD 50.40

300 Pieces Per Package

2 Pack(s)Available 12 Day(s) 630

SGD 56.30

200 Pieces Per Package

2 Pack(s)Available 12 Day(s) 640

SGD 53.70

200 Pieces Per Package

2 Pack(s)Available 12 Day(s) 650

Loading...

  1. 1

Basic Information

Detailed Shape Flat Head Thread Type Self Tapping Mounting Hole Shape Phillips
Surface Treatment (Details) Zinc Plating Tip Shape Cone Point Basic Shape Standard (Round)
Material Steel Sales Unit Box, Pkg. Application Standard

Frequently asked question (FAQ)

Question: What are the main types of bolt materials currently sold by MISUMI?
Answer: Steel, stainless steel, aluminum alloy, titanium alloy, resin, etc.
Question: What are the main strength classes of stainless steel bolts currently sold by MISUMI?
Answer: A2-50, A2-70, A4-70, A4-100.
Question: What are the main strength classes of steel hex socket bolts currently sold by MISUMI?
Answer: Class 8.8, 10.9, 12.9.
Question: What are the main types of special bolts currently sold by MISUMI?
Answer: Axle pin bolts, eye bolts, protruding head bolts, contour bolts, etc.
Question: Does MISUMI sell inch bolts?
Answer: Yes, there are four categories in total, all of which are agency products.

Check other FAQ (2 items) Hide

Tech Support