(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Type | Strength class | ||
E-LBOX-TATR | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | - | JISB1122T |
Type | ST | L | A(max) | E | PCS/Box |
Size Selection E-LBOX-TATR | 3 | 8 | 6.9 | 1.9 | 3000 |
10 | 3000 | ||||
12 | 2500 | ||||
16 | 1800 | ||||
20 | 1400 | ||||
25 | 1300 | ||||
4 | 8 | 9.4 | 2.5 | 1800 | |
10 | 1500 | ||||
12 | 1500 | ||||
14 | 1200 | ||||
18 | 1000 | ||||
20 | 1000 | ||||
25 | 700 | ||||
30 | 600 | ||||
35 | 500 | ||||
40 | 400 | ||||
45 | 350 | ||||
50 | 300 | ||||
4.2 | 13 | 10.6 | 2.8 | 1000 | |
16 | 900 | ||||
5 | 10 | 11.8 | 3.1 | 1000 | |
12 | 1000 | ||||
14 | 800 | ||||
16 | 750 | ||||
18 | 650 | ||||
20 | 600 | ||||
25 | 500 | ||||
30 | 400 | ||||
35 | 350 | ||||
40 | 300 | ||||
50 | 200 | ||||
60 | 150 | ||||
6 | 16 | 14 | 3.7 | 500 | |
20 | 400 | ||||
30 | 300 | ||||
35 | 250 | ||||
40 | 200 | ||||
50 | 150 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L or l (mm) |
---|---|---|---|---|---|---|---|
SGD 42.80 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 8 | |
SGD 44.40 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 10 | |
SGD 40.30 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 12 | |
SGD 31.80 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 16 | |
SGD 32.00 | 1,400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 20 | |
SGD 34.20 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 25 | |
SGD 33.60 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 8 | |
SGD 31.00 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 10 | |
SGD 31.80 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 12 | |
SGD 40.20 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 14 | |
SGD 39.80 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 18 | |
SGD 40.20 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 20 | |
SGD 35.20 | 700 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 25 | |
SGD 34.80 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 30 | |
SGD 33.80 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 35 | |
SGD 32.20 | 400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 40 | |
SGD 27.00 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4.2 | 13 | |
SGD 35.30 | 900 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4.2 | 16 | |
SGD 50.10 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 10 | |
SGD 50.40 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 12 | |
SGD 46.80 | 800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 14 | |
SGD 45.00 | 750 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 16 | |
SGD 43.90 | 650 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 18 | |
SGD 41.90 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 20 | |
SGD 40.00 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 25 | |
SGD 35.60 | 400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 30 | |
SGD 35.10 | 350 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 35 | |
SGD 34.00 | 300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 40 | |
SGD 30.30 | 200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 50 | |
SGD 34.40 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 16 | |
SGD 35.00 | 400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 20 | |
SGD 35.10 | 300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 30 | |
SGD 35.60 | 250 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 35 | |
SGD 142.20 | 200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 40 | |
SGD 152.20 | 150 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 50 |
Loading...
Thread Type | Self Tapping | Mounting Hole Shape | Phillips | Surface Treatment (Details) | Zinc Plating |
---|---|---|---|---|---|
Tip Shape | Cone Point | Basic Shape | Standard (Round) | Material | Steel |
Sales Unit | Box, Pkg. | Application | Standard |
How can we improve?
How can we improve?