(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

[Clean & Pack]Aluminum L-Shaped Angles - No Radius, Dimension Configurable

[Clean & Pack]Aluminum L-Shaped Angles - No Radius, Dimension Configurable

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Low-priced aluminum angle with configurable height, width, and length

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
  • From November 2021, the materials have been revised for some products. LRA6 and LRA12 are all [R = 1] regardless of AB dimensions.

Part Number

Configured Part Number is shown.


[ ! ] For the L max. length, the end has the cut shape retained by metal saw.
[ ! ] When the T dimension is 18 mm and the A dimension is 155 mm, the A dimension tolerance is ±1.1.
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-LRAA6063DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-LRAPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-LRAElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of precision cleaning and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberABL
SL-LRA10A85B60L130
Part NumberT Tolerance1 mm increments
TypeTABL
SL-LRA
SH-LRA
SHD-LRA
3±0.620 to 4020 to 4020 to 300
520 to 5020 to 50
6±0.720 to 7020 to 70
820 to 7520 to 75
10±0.820 to 9520 to 95
1250 to 12550 to 12551 to 300
1450 to 13050 to 130
18100 to 155100 to 155

Alterations

AlterationsAlteration DetailsOrdering Code
Code
CCACorner Cut
Any corner can be cut.Example: When the corners of A and D are cut by C5
CCB1 ≤ Corner cut ≤ 30: 1 mm Increments➡CCA5-CCD5
CCC SL-LRA10-A85-B60-L130-CCA5-CCD5
CCD  
   

Cleaning Process

· Degreasing (Part Number: SL-□□)

* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.

Working Environment: General environment


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water cleaning

Oil-free Compressor Used

Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
Neutral Detergent Cleaning

Electrolytic polishing with an electrolytic polishing layer according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
 
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-LRA3-A[20-40/1]-B[20-40/1]-L[20-300/1]
SH-LRA5-A[20-50/1]-B[20-50/1]-L[20-300/1]
SH-LRA6-A[20-70/1]-B[20-70/1]-L[20-300/1]
SH-LRA8-A[20-75/1]-B[20-75/1]-L[20-300/1]
SH-LRA10-A[20-95/1]-B[20-95/1]-L[20-300/1]
SH-LRA12-A[50-125/1]-B[50-125/1]-L[50-300/1]
SH-LRA14-A[50-130/1]-B[50-130/1]-L[50-300/1]
SH-LRA18-A[100-155/1]-B[100-155/1]-L[51-300/1]
SHD-LRA3-A[20-40/1]-B[20-40/1]-L[20-300/1]
SHD-LRA5-A[20-50/1]-B[20-50/1]-L[20-300/1]
SHD-LRA6-A[20-70/1]-B[20-70/1]-L[20-300/1]
SHD-LRA8-A[20-75/1]-B[20-75/1]-L[20-300/1]
SHD-LRA10-A[20-95/1]-B[20-95/1]-L[20-300/1]
SHD-LRA12-A[50-125/1]-B[50-125/1]-L[50-300/1]
SHD-LRA14-A[50-130/1]-B[50-130/1]-L[50-300/1]
SHD-LRA18-A[100-155/1]-B[100-155/1]-L[51-300/1]
SL-LRA3-A[20-40/1]-B[20-40/1]-L[20-300/1]
SL-LRA5-A[20-50/1]-B[20-50/1]-L[20-300/1]
SL-LRA6-A[20-70/1]-B[20-70/1]-L[20-300/1]
SL-LRA8-A[20-75/1]-B[20-75/1]-L[20-300/1]
SL-LRA10-A[20-95/1]-B[20-95/1]-L[20-300/1]
SL-LRA12-A[50-125/1]-B[50-125/1]-L[50-300/1]
SL-LRA14-A[50-130/1]-B[50-130/1]-L[50-300/1]
SL-LRA18-A[100-155/1]-B[100-155/1]-L[51-300/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipT (Thickness)
(mm)
A (Height)
(mm)
B (Width)
(mm)
L (Length)
(mm)
Cleaning Method

-

1 Piece(s) 9 Day(s) or more 320 ~ 4020 ~ 4020 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 520 ~ 5020 ~ 5020 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 620 ~ 7020 ~ 7020 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 820 ~ 7520 ~ 7520 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 1020 ~ 9520 ~ 9520 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 1250 ~ 12550 ~ 12550 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 1450 ~ 13050 ~ 13050 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 18100 ~ 155100 ~ 15551 ~ 300Precision Cleaning

-

1 Piece(s) 9 Day(s) or more 320 ~ 4020 ~ 4020 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 520 ~ 5020 ~ 5020 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 620 ~ 7020 ~ 7020 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 820 ~ 7520 ~ 7520 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 1020 ~ 9520 ~ 9520 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 1250 ~ 12550 ~ 12550 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 1450 ~ 13050 ~ 13050 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 18100 ~ 155100 ~ 15551 ~ 300Electrolytic polishing + precision cleaning

-

1 Piece(s) 9 Day(s) or more 320 ~ 4020 ~ 4020 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 520 ~ 5020 ~ 5020 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 620 ~ 7020 ~ 7020 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 820 ~ 7520 ~ 7520 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 1020 ~ 9520 ~ 9520 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 1250 ~ 12550 ~ 12550 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 1450 ~ 13050 ~ 13050 ~ 300Degreasing

-

1 Piece(s) 9 Day(s) or more 18100 ~ 155100 ~ 15551 ~ 300Degreasing
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipT (Thickness)
(mm)
A (Height)
(mm)
B (Width)
(mm)
L (Length)
(mm)
Cleaning Method

Loading...

  1. 1

Basic Information

Material A6063 Environmentally Friendly RoHS compliant (10 substances) Properties / applications Clean washing
Finish Method Without Inside Radius Surface Treatment Not Provided

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!