(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

[Clean & Pack]Manifold Block - Pneumatic, Vertical Through Hole, L-Shaped Hole Type

[Clean & Pack]Manifold Block - Pneumatic, Vertical Through Hole, L-Shaped Hole Type

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Manifold blocks for pneumatic. G (PF) thread machining can also be specified.

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Configured Part Number is shown.

● Standard Hole Shape
 Front Surface Counterbore

Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole: Related Image


Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole: Related Image

Mounting Hole
Dimension
dDhD1d1h1
M55.59.55.584.24.5
M88.5148.5116.86.5

● Mounting Hole Change

Back Surface Counterbore (ZB)
Through Hole (NA)
Tapped Hole (T)
Counterbore Tapped Hole (ZT)

Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole: Related Image
Thread
JIS B0203 Rc (PT) JIS B0202 G (PF): ISO 228-1 Interchangeable
ANSI/ASME B.I.20.1-1983 (NPT)
* Drawing for 3 Circuit Type is selected. The total number of Q, R, G and K threads is 8.
[ ! ] Mounting hole shape can be selected freely.

[ ! ] Standard hole shape is selected when no hole shape modification is specified.
Note that the default of 25 sq. is Through Hole.
[L Dimension Calculation]
Example: For SL-BMUAFP3- to -P35
L = N × P + 2E = (Number of Circuits 3-1) × 35 + 2 × 20 = 110

Type[M] Material[S] Surface TreatmentMax. Operating PressureCleaning Method
Pitch (P) StandardPitch (P) Configurable
25 sq.30 × 40 sq.50 Sq.25 sq.30 × 40 sq.50 Sq.Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-BMUACSL-BMUAFSL-BMUALSL-BMUACPSL-BMUAFPSL-BMUALPAluminum Alloy1 MPa ≈ 10 kgf/cm2 or lessDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-BMUACSH-BMUAFSH-BMUALSH-BMUACPSH-BMUAFPSH-BMUALPPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-BMUACSHD-BMUAFSHD-BMUALSHD-BMUACPSHD-BMUAFPSHD-BMUALPElectrolytic polishing + precision cleaning
SL-BMUACASL-BMUAFASL-BMUALASL-BMUACAPSL-BMUAFAPSL-BMUALAPClear AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-BMUACASH-BMUAFASH-BMUALASH-BMUACAPSH-BMUAFAPSH-BMUALAPPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] By inserting "G-" after part number SL-, SH-, SHD-, the thread type can be changed to the G (PF) Thread as part of ordering.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberQRGKP 
  
Type Mounting Hole Change Number of Circuits 
SL-BMUAC T 2Q1R5G1K1   
SH-BMUAFPZT3Q1R1G2K2P40 
SHD-G-BMUAFPZT3Q1R1G2K2P40(G Thread)
Part NumberRc (PT), NPT, M (Coarse) SelectionPitch PNumber of PitchesQ·R·G·KABEFXYMounting Hole
TypeMounting Hole ChangeNumber of CircuitsQ·R·G·KStandardConfigurable 1 mm IncrementsNTotal Number of ThreadsM
(25 sq.)T (Tapped)11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
0425252012.5104M5
Pitch StandardPitch Configurable21515 to 5016
SL-BMUACSL-BMUACP328
SH-BMUACSH-BMUACP4310
SHD-BMUACSHD-BMUACP5412
SL-BMUACASL-BMUACAP6514
SH-BMUACASH-BMUACAP715 to 40616
  815 to 35718
(30 × 40 sq.)ZB (Back Surface Counterbore)

NA (Through)

T (Tapped)

ZT (Counterbore Tapped)
11 (1/8)
2 (1/4)
5 (M5)
1 N (NPT1/8)
2 N (NPT1/4)
04304020207.57M5
Pitch StandardPitch Configurable23020 to 5016
SL-BMUAFSL-BMUAFP328
SH-BMUAFSH-BMUAFP4310
SHD-BMUAFSHD-BMUAFP5412
SL-BMUAFASL-BMUAFAP6514
SH-BMUAFASH-BMUAFAP715 to 40616
  815 to 35718
(50 sq.)12 (1/4)
3 (3/8)
4 (1/2)
04505025258.58.5M8
Pitch StandardPitch Configurable
SL-BMUALSL-BMUALP24035 to 6016
SH-BMUALSH-BMUALP328
SHD-BMUALSHD-BMUALP4310
SL-BMUALASL-BMUALAP5412
SH-BMUALASH-BMUALAP6514
[!] For Q, R, G and K, specify 1, 2, 3, 4, 5, M3, M4, 1N or 2N indicated before (). [!] Single Circuit is not available for Pitch Configurable Type.
[!]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [!]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint of the 2-3 port pitch, and 5-6 port pitch from the left to the right.
[!] When * marked 7 or 8 Circuit is selected from 25 sq. / 30 × 40 sq., M3, M4 and 5 (M5) are not available for G or K. [!] M3, M4 and 5(M5) are not available for 25 Sq., 30 x 40 Sq. Pitch Configurable Type G and K.
■G Screw Type
Part NumberRc (PT), NPT, M (Coarse) SelectionPitch PNumber of PitchesQ·R·G·KABEFXYMounting Hole
TypeMounting Hole ChangeNumber of CircuitsQ·R·G·KStandardConfigurable 1 mm IncrementsNTotal Number of ThreadsM
(25 sq.)T (Tapped)11 (1/8)0425252012.5104M5
Pitch StandardPitch Configurable21515 to 5016
SL-G-BMUACSL-G-BMUACP328
SH-G-BMUACSH-G-BMUACP4310
SHD-G-BMUACSHD-G-BMUACP5412
SL-G-BMUACASL-G-BMUACAP6514
SH-G-BMUACASH-G-BMUACAP715 to 40616
  815 to 35718
(30 × 40 sq.)ZB (Back Surface Counterbore)

NA (Through)

T (Tapped)

ZT (Counterbore Tapped)
11 (1/8)
2 (1/4)
1 N (NPT1/8)
2 N (NPT1/4)
04304020207.57M5
Pitch StandardPitch Configurable23020 to 5016
SL-G-BMUAFSL-G-BMUAFP328
SH-G-BMUAFSH-G-BMUAFP4310
SHD-G-BMUAFSHD-G-BMUAFP5412
SL-G-BMUAFASL-G-BMUAFAP6514
SH-G-BMUAFASH-G-BMUAFAP715 to 40616
  815 to 35718
(50 sq.)12 (1/4)
3 (3/8)
4 (1/2)
04505025258.58.5M8
Pitch StandardPitch Configurable
SL-G-BMUALSL-G-BMUALP24035 to 6016
SH-G-BMUALSH-G-BMUALP328
SHD-G-BMUALSHD-G-BMUALP4310
SL-G-BMUALASL-G-BMUALAP5412
SH-G-BMUALASH-G-BMUALAP6514
[!] For Q, R, G and K, specify 1, 2, 3, 4, 5, 1N or 2N indicated before (). [!] Single Circuit is not available for Pitch Configurable Type.
[!]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [!]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint of the 2-3 port pitch, and 5-6 port pitch from the left to the right.


Cleaning Process

· Degreasing (Part Number: SL-□□)

* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.

Working Environment: General environment


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water cleaning

Oil-free Compressor Used

Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
Neutral Detergent Cleaning

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
Neutral Detergent Cleaning

Electrolytic polishing with an electrolytic polishing layer according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

Use nitrogen blow

Conducted on a clean bench in a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

Depending on some products and dimensions,
packaging type may vary.
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
 
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH-BMUAC1-Q[1,​5]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC1-Q[1,​5]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC1-Q[1,​5]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC1-Q[1,​5]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC1-Q[1,​5]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC1-Q[1,​5]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC1-Q[1,​5]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC1-Q[1,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC1-QM[3,​4]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC1-QM[3,​4]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC1-QM[3,​4]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC1-QM[3,​4]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC1-QM[3,​4]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC1-QM[3,​4]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC1-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC1-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC2-Q[1,​5]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC2-Q[1,​5]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC2-Q[1,​5]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC2-Q[1,​5]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC2-Q[1,​5]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC2-Q[1,​5]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC2-Q[1,​5]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC2-Q[1,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC2-QM[3,​4]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC2-QM[3,​4]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC2-QM[3,​4]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC2-QM[3,​4]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC2-QM[3,​4]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC2-QM[3,​4]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC2-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC2-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC3-Q[1,​5]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC3-Q[1,​5]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC3-Q[1,​5]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC3-Q[1,​5]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC3-Q[1,​5]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC3-Q[1,​5]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC3-Q[1,​5]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC3-Q[1,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC3-QM[3,​4]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC3-QM[3,​4]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC3-QM[3,​4]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC3-QM[3,​4]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC3-QM[3,​4]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC3-QM[3,​4]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC3-QM[3,​4]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC3-QM[3,​4]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC4-Q[1,​5]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC4-Q[1,​5]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC4-Q[1,​5]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC4-Q[1,​5]-R[1,​5]-GM[3,​4]-KM[3,​4]
SH-BMUAC4-Q[1,​5]-RM[3,​4]-G[1,​5]-K[1,​5]
SH-BMUAC4-Q[1,​5]-RM[3,​4]-G[1,​5]-KM[3,​4]
SH-BMUAC4-Q[1,​5]-RM[3,​4]-GM[3,​4]-K[1,​5]
SH-BMUAC4-Q[1,​5]-RM[3,​4]-GM[3,​4]-KM[3,​4]
SH-BMUAC4-QM[3,​4]-R[1,​5]-G[1,​5]-K[1,​5]
SH-BMUAC4-QM[3,​4]-R[1,​5]-G[1,​5]-KM[3,​4]
SH-BMUAC4-QM[3,​4]-R[1,​5]-GM[3,​4]-K[1,​5]
SH-BMUAC4-QM[3,​4]-R[1,​5]-GM[3,​4]-KM[3,​4]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Cleaning Method Block Size
(mm)
Number of Circuits Thread Size / Type Mounting Hole Change Pitch P
(mm)
Pitch Standard / Configurable Drawing Part G Thread Diameter M (Coarse) Selection [GM] 3 (M3) 4 (M4) Drawing Part G Thread Diameter NPT Selection [G] Drawing Part G Thread Diameter PT/PF Drawing Part K Thread Diameter M (Coarse) Selection [KM] 3 (M3) 4 (M4) Drawing Part K Thread Diameter NPT Selection [K] Drawing Part K Thread Diameter PT/PF Drawing Part Q Thread Diameter M (Coarse) Selection [QM] 3 (M3) 4 (M4) Drawing Part Q Thread Diameter NPT Selection [Q] Drawing Part Q Thread Diameter PT/PF Drawing Part R Thread Diameter M (Coarse) Selection [RM] 3 (M3) 4 (M4) Drawing R Part Thread Dia. NPT Selection [R] Drawing Part R Thread Diameter PT/PF Material Certificate: Surface Treatment

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×251Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×252Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×253Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4--3 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 5--1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 5--1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4----1 ~ 53 ~ 4--N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 5--1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type--1 ~ 53 ~ 4--3 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4----1 ~ 53 ~ 4----1 ~ 5N/A

-

1 Piece(s) 9 Day(s) or more Not ProvidedPrecision Cleaning25×254Basic Thread [PT, M (Coarse) Thread]Not Specified (Through)15Standard Type3 ~ 4--3 ~ 4--3 ~ 4----1 ~ 5N/A
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Cleaning Method Block Size
(mm)
Number of Circuits Thread Size / Type Mounting Hole Change Pitch P
(mm)
Pitch Standard / Configurable Drawing Part G Thread Diameter M (Coarse) Selection [GM] 3 (M3) 4 (M4) Drawing Part G Thread Diameter NPT Selection [G] Drawing Part G Thread Diameter PT/PF Drawing Part K Thread Diameter M (Coarse) Selection [KM] 3 (M3) 4 (M4) Drawing Part K Thread Diameter NPT Selection [K] Drawing Part K Thread Diameter PT/PF Drawing Part Q Thread Diameter M (Coarse) Selection [QM] 3 (M3) 4 (M4) Drawing Part Q Thread Diameter NPT Selection [Q] Drawing Part Q Thread Diameter PT/PF Drawing Part R Thread Diameter M (Coarse) Selection [RM] 3 (M3) 4 (M4) Drawing R Part Thread Dia. NPT Selection [R] Drawing Part R Thread Diameter PT/PF Material Certificate: Surface Treatment

Loading...

Basic Information

Shape Lateral Through Hole, L-Shaped Hole Environmentally friendly RoHS Compliant (10 Substances) Material Aluminum Alloy
Characteristics/Applications Clean Washed Application Pneumatic Material Certificate Available
Material Certificate: Material Aluminum Alloy

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!