(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Configured Part Number is shown.
● Standard Hole Shape
Counterbore Hole
Mounting Hole Dimension | d | D | h | D1 | d1 | h1 |
M4 | 4.3 | — | — | — | — | — |
M5 | 5.5 | 9.5 | 5.5 | 8 | 4.2 | 4.5 |
M8 | 8.5 | 14 | 8.5 | 11 | 6.8 | 6.5 |
● Mounting Hole Change
Pitch | Type | [M] Material | [S] Surface Treatment | Max. Operating Pressure | Cleaning Method | |||||||
15 Sq. | 20 sq. | 25 sq. | 35 sq. | 50 Sq. | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
Standard | SL-BTLAS | SL-BTLAC | SL-BTLA | SL-BTLAK | SL-BTLAL | Aluminum Alloy | — | 1 MPa ≈ 10 kgf/cm2 or less | Degreasing | General environment | Anti-rust packing | General environment |
SH-BTLAS | SH-BTLAC | SH-BTLA | SH-BTLAK | SH-BTLAL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
SHD-BTLAS | SHD-BTLAC | SHD-BTLA | SHD-BTLAK | SHD-BTLAL | Electrolytic polishing + precision cleaning | |||||||
— | SL-BTLACA | SL-BTLAA | — | — | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment | |||
— | SH-BTLACA | SH-BTLAA | — | — | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
Configurable | — | SL-BTLACP | SL-BTLAP | SL-BTLAKP | SL-BTLALP | — | Degreasing | General environment | Anti-rust packing | General environment | ||
— | SH-BTLACP | SH-BTLAP | SH-BTLAKP | SH-BTLALP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
— | SHD-BTLACP | SHD-BTLAP | SHD-BTLAKP | SHD-BTLALP | Electrolytic polishing + precision cleaning | |||||||
— | SL-BTLACAP | SL-BTLAAP | SL-BTLAAKP | SL-BTLALAP | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment | |||
— | SH-BTLACAP | SH-BTLAAP | SH-BTLAAKP | SH-BTLALAP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | Q | — | R | — | P | |||||
Type | Mounting Hole Change | Number of Circuits | |||||||||
SL-BTLA | T | 4 | — | Q2 | — | R1 | |||||
SH-BTLAP | ZT | 5 | — | Q2 | — | R2 | — | P50 | |||
SHD-G-BTLAP | ZT | 5 | — | Q2 | — | R2 | — | P50 | (G Thread) |
Part Number | Rc (PT), NPT, M (Coarse) Selection | Pitch P | Number of Pitches | Q·R | A | B | E | F | X | Y | Mounting Hole | ||||
Type | Mounting Hole Change | Number of Circuits | Q·R | Standard | Configurable 1 mm Increments | N | Total Number of Threads | M | |||||||
(15 sq.) | T (Tapped) | 1 | M3 (M3) M4 (M4) 5 (M5) | — | — | 0 | 2 | 15 | 15 | 15 | 7.5 | 5 | 3.5 | M4 | |
Pitch Standard | 2 | 15 | 1 | 4 | |||||||||||
SL-BTLAS | 3 | 2 | 6 | ||||||||||||
SH-BTLAS | 4 | 3 | 8 | ||||||||||||
SHD-BTLAS | 5 | 4 | 10 | ||||||||||||
6 | 5 | 12 | |||||||||||||
7 | 6 | 14 | |||||||||||||
8 | 7 | 16 | |||||||||||||
(20 sq.) | 1 | 1 (1/8) M3 (M3) M4 (M4) 5 (M5) | — | — | 0 | 2 | 20 | 20 | 20 | 10 | 5 | 4 | M5 | ||
Pitch Standard | Pitch Configurable | 2 | 15 | 15 to 50 | 1 | 4 | |||||||||
SL-BTLAC | SL-BTLACP | 3 | 2 | 6 | |||||||||||
SH-BTLAC | SH-BTLACP | 4 | 3 | 8 | |||||||||||
SHD-BTLAC | SHD-BTLACP | 5 | 4 | 10 | |||||||||||
SL-BTLACA | SL-BTLACAP | 6 | 5 | 12 | |||||||||||
SH-BTLACA | SH-BTLACAP | 7 | 6 | 14 | |||||||||||
8 | 7 | 16 | |||||||||||||
(25 sq.) | NA (Through) T (Tapped) ZT (Counterbore Tapped) | 1 | 1 (1/8) 2 (1/4) 5 (M5) 1 N (NPT1/8) 2 N (NPT1/4) | — | — | 0 | 2 | 25 | 25 | 20 | 12.5 | 7.5 | 7 | M5 | |
Pitch Standard | Pitch Configurable | 2 | 25 | 20 to 60 | 1 | 4 | |||||||||
SL-BTLA | SL-BTLAP | 3 | 2 | 6 | |||||||||||
SH-BTLA | SH-BTLAP | 4 | 3 | 8 | |||||||||||
SHD-BTLA | SHD-BTLAP | 5 | 4 | 10 | |||||||||||
SL-BTLAA | SL-BTLAAP | 6 | 25 to 60 | 5 | 12 | ||||||||||
SH-BTLAA | SH-BTLAAP | 7 | 6 | 14 | |||||||||||
8 | 7 | 16 | |||||||||||||
(35 sq.) | 1 | 1 (1/8) 2 (1/4) 5 (M5) 1 N (NPT1/8) 2 N (NPT1/4) | — | — | 0 | 2 | 35 | 35 | 20 | 17.5 | 7.5 | 7 | M5 | ||
Pitch Standard | Pitch Configurable | 2 | 25 | 20 to 60 | 1 | 4 | |||||||||
SL-BTLAK | SL-BTLAKP | 3 | 2 | 6 | |||||||||||
SH-BTLAK | SH-BTLAKP | 4 | 3 | 8 | |||||||||||
SHD-BTLAK | SHD-BTLAKP | 5 | 4 | 10 | |||||||||||
SL-BTLAAKP | 6 | 25 to 60 | 5 | 12 | |||||||||||
SH-BTLAAKP | 7 | 6 | 14 | ||||||||||||
8 | 7 | 16 | |||||||||||||
(50 sq.) | 1 | 2 (1/4) 3 (3/8) 4 (1/2) | — | — | 0 | 2 | 50 | 50 | 25 | 25 | 8.5 | 8.5 | M8 | ||
Pitch Standard | Pitch Configurable | ||||||||||||||
SL-BTLAL | SL-BTLALP | 2 | 40 | 35 to 60 | 1 | 4 | |||||||||
SH-BTLAL | SH-BTLALP | 3 | 2 | 6 | |||||||||||
SHD-BTLAL | SHD-BTLALP | 4 | 3 | 8 | |||||||||||
SL-BTLALAP | 5 | 4 | 10 | ||||||||||||
SH-BTLALAP | 6 | 5 | 12 |
Part Number | Rc (PT), NPT, M (Coarse) Selection | Pitch P | Number of Pitches | Q·R | A | B | E | F | X | Y | Mounting Hole | ||||
Type | Mounting Hole Change | Number of Circuits | Q·R | Standard | Configurable 1 mm Increments | N | Total Number of Threads | M | |||||||
(20 sq.) | T (Tapped) | 1 | 1 (1/8) | — | — | 0 | 2 | 20 | 20 | 20 | 10 | 5 | 4 | M5 | |
Pitch Standard | Pitch Configurable | 2 | 15 | 15 to 50 | 1 | 4 | |||||||||
SL-G-BTLAC | SL-G-BTLACP | 3 | 2 | 6 | |||||||||||
SH-G-BTLAC | SH-G-BTLACP | 4 | 3 | 8 | |||||||||||
SHD-G-BTLAC | SHD-G-BTLACP | 5 | 4 | 10 | |||||||||||
SL-G-BTLACA | SL-G-BTLACAP | 6 | 5 | 12 | |||||||||||
SH-G-BTLACA | SH-G-BTLACAP | 7 | 6 | 14 | |||||||||||
8 | 7 | 16 | |||||||||||||
(25 sq.) | NA (Through) T (Tapped) ZT (Counterbore Tapped) | 1 | 1 (1/8) 2 (1/4) 1 N (NPT1/8) 2 N (NPT1/4) | — | — | 0 | 2 | 25 | 25 | 20 | 12.5 | 7.5 | 7 | M5 | |
Pitch Standard | Pitch Configurable | 2 | 25 | 20 to 60 | 1 | 4 | |||||||||
SL-G-BTLA | SL-G-BTLAP | 3 | 2 | 6 | |||||||||||
SH-G-BTLA | SH-G-BTLAP | 4 | 3 | 8 | |||||||||||
SHD-G-BTLA | SHD-G-BTLAP | 5 | 4 | 10 | |||||||||||
SL-G-BTLAA | SL-G-BTLAAP | 6 | 25 to 60 | 5 | 12 | ||||||||||
SH-G-BTLAA | SH-G-BTLAAP | 7 | 6 | 14 | |||||||||||
8 | 7 | 16 | |||||||||||||
(35 sq.) | 1 | 1 (1/8) 2 (1/4) 1 N (NPT1/8) 2 N (NPT1/4) | — | — | 0 | 2 | 35 | 35 | 20 | 17.5 | 7.5 | 7 | M5 | ||
Pitch Standard | Pitch Configurable | 2 | 25 | 20 to 60 | 1 | 4 | |||||||||
SL-G-BTLAK | SL-G-BTLAKP | 3 | 2 | 6 | |||||||||||
SH-G-BTLAK | SH-G-BTLAKP | 4 | 3 | 8 | |||||||||||
SHD-G-BTLAK | SHD-G-BTLAKP | 5 | 4 | 10 | |||||||||||
SL-G-BTLAAKP | 6 | 25 to 60 | 5 | 12 | |||||||||||
SH-G-BTLAAKP | 7 | 6 | 14 | ||||||||||||
8 | 7 | 16 | |||||||||||||
(50 sq.) | 1 | 2 (1/4) 3 (3/8) 4 (1/2) | — | — | 0 | 2 | 50 | 50 | 25 | 25 | 8.5 | 8.5 | M8 | ||
Pitch Standard | Pitch Configurable | ||||||||||||||
SL-G-BTLAL | SL-G-BTLALP | 2 | 40 | 35 to 60 | 1 | 4 | |||||||||
SH-G-BTLAL | SH-G-BTLALP | 3 | 2 | 6 | |||||||||||
SHD-G-BTLAL | SHD-G-BTLALP | 4 | 3 | 8 | |||||||||||
SL-G-BTLALAP | 5 | 4 | 10 | ||||||||||||
SH-G-BTLALAP | 6 | 5 | 12 |
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SH-BTLA1-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA1-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA1-Q[1,2,5]-[R1N,R2N] |
SH-BTLA1-Q[1,2,5]-R[1,2,5] |
SH-BTLA2-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA2-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA2-Q[1,2,5]-[R1N,R2N] |
SH-BTLA2-Q[1,2,5]-R[1,2,5] |
SH-BTLA3-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA3-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA3-Q[1,2,5]-[R1N,R2N] |
SH-BTLA3-Q[1,2,5]-R[1,2,5] |
SH-BTLA4-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA4-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA4-Q[1,2,5]-[R1N,R2N] |
SH-BTLA4-Q[1,2,5]-R[1,2,5] |
SH-BTLA5-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA5-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA5-Q[1,2,5]-[R1N,R2N] |
SH-BTLA5-Q[1,2,5]-R[1,2,5] |
SH-BTLA6-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA6-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA6-Q[1,2,5]-[R1N,R2N] |
SH-BTLA6-Q[1,2,5]-R[1,2,5] |
SH-BTLA7-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA7-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA7-Q[1,2,5]-[R1N,R2N] |
SH-BTLA7-Q[1,2,5]-R[1,2,5] |
SH-BTLA8-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLA8-[Q1N,Q2N]-R[1,2,5] |
SH-BTLA8-Q[1,2,5]-[R1N,R2N] |
SH-BTLA8-Q[1,2,5]-R[1,2,5] |
SH-BTLAA1-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA1-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA1-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA1-Q[1,2,5]-R[1,2,5] |
SH-BTLAA2-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA2-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA2-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA2-Q[1,2,5]-R[1,2,5] |
SH-BTLAA3-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA3-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA3-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA3-Q[1,2,5]-R[1,2,5] |
SH-BTLAA4-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA4-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA4-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA4-Q[1,2,5]-R[1,2,5] |
SH-BTLAA5-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA5-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA5-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA5-Q[1,2,5]-R[1,2,5] |
SH-BTLAA6-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA6-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA6-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA6-Q[1,2,5]-R[1,2,5] |
SH-BTLAA7-[Q1N,Q2N]-[R1N,R2N] |
SH-BTLAA7-[Q1N,Q2N]-R[1,2,5] |
SH-BTLAA7-Q[1,2,5]-[R1N,R2N] |
SH-BTLAA7-Q[1,2,5]-R[1,2,5] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Surface Treatment | Cleaning Method | Block Size (mm) | Number of Circuits | Thread Size / Type | Mounting Hole Change | Pitch P (mm) | Pitch Standard / Configurable | Drawing Part Q Thread Diameter M (Coarse) Selection [QM] 3 (M3) 4 (M4) | Drawing Part Q Thread Diameter NPT Selection [Q] | Drawing Part Q Thread Diameter PT/PF | Drawing Part R Thread Diameter M (Coarse) Selection [RM] 3 (M3) 4 (M4) | Drawing R Part Thread Dia. NPT Selection [R] | Drawing Part R Thread Diameter PT/PF | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 8 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 8 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 8 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Not Provided | Precision Cleaning | 25×25 | 8 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | N/A | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 1 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 2 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 3 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 4 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 5 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 6 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | 1/4 [Q2N] / 1/8 [Q1N] | - | - | - | 1 ~ 5 | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | 1/4 [R2N] / 1/8 [R1N] | - | Clear Anodize | ||
- | 1 Piece(s) | 9 Day(s) or more | Clear Anodize | Precision Cleaning | 25×25 | 7 | Basic Thread [PT, M (Coarse) Thread] | Not Configurable (Counterbore) | - | Standard Type | - | - | 1 ~ 5 | - | - | 1 ~ 5 | Clear Anodize |
Part Number |
---|
Loading...
Shape | Vertical Semi-Through Hole, Upper Hole | Environmentally friendly | RoHS Compliant (10 Substances) | Material | Aluminum Alloy |
---|---|---|---|---|---|
Characteristics/Applications | Clean Washed | Application | Pneumatic | Material Certificate | Available |
Material Certificate: Material | Aluminum Alloy |
How can we improve?
How can we improve?