(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Maximum Switching Current 3 A Signal Relay

Maximum Switching Current 3 A Signal Relay

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

High sensitivity relay connectible to PLC output

  • UL
  • c-UL

High sensitivity relay for 2-pole signals connectible to PLC output
● High sensitivity 150 mW type
● Contact configuration 2c, gold contact type
● 3 types of coil voltage: 5 V DC, 12 V DC, and 24 V DC

· Connect properly after confirming the positive and negative coil polarities.
· If vibration or shock exceeding the standard is applied, it may lead to breakage.
· The GPR-PG6 series has not obtained TUV or CQC.
* This product can be used for a rated value (resistant load) of "125 VAC 1 A", "30 V DC 2 A", or "30 V DC 3 A" as specified in the catalog, although "2 A 300 V DC" or "1 A 125 V AC" is printed on the product.
   . Please note in advance.

Part Number

Configured Part Number is shown.

GPR-PG6-2CL-D12

Specification Table

ModelContact
Configuration
Rated load
(Resistance load)
Coil
Rated Voltage
GPR-PG6-2CL-D52c125 V AC 1 A
30 V DC 2 A
30 V DC 3 A
5 V DC
GPR-PG6-2CL-D1212 V DC
GPR-PG6-2CL-D2424 V DC

Overview of Specifications

Specifications
ModelGPR-PG6-2CL-D5GPR-PG6-2CL-D12GPR-PG6-2CL-D24
Contact partConfiguration2c
Rated loadResistance Load125 V AC 1 A
30 V DC 2 A / 30 V DC 3 A
Maximum Switching Power125 VA / 90 W
Maximum Switching Voltage250 V AC / 220 V DC
Maximum Switching Current3 A
Minimum applicable load10 mV 10 μA
Contact Resistance50 mΩ (at 6 VDC 0.1 A)
MaterialAg + AuAg8
CoilRated Voltage5 V DC12 V DC24 V DC
Rated Current30 mA12.5 mA6.3 mA
Power Consumption150 mW
Coil Resistance167 Ω ± 10%960 Ω ± 10%3,840 Ω ± 10%
Operating Voltage (at 23°C)80% or less of Rated Voltage
Return Voltage (at 23°C)10% or more of Rated Voltage
Maximum Allowable Voltage (at 23°C)230% of Rated Voltage
TimeOperating time4.5 ms or less
Recovery time3.5 ms or less
Life
(Durability)
Mechanical100 Million Times or More
Electrical500 Thousand Times or More (30 V DC 2 A) / 100 Thousand Times (30 V DC 1 A) / 50 Thousand Times (30 V DC 3 A)
Insulation Resistance1,000 MΩ or more (with 500 VDC megger)
Withstand VoltageBetween Coils and Contacts1,500 V AC 50/60 Hz 1 Min
Between Open Contacts1,000 V AC 50/60 Hz 1 Min
Vibration10 to 55 Hz Amplitude 1.5 mm
ShockMalfunction490 m/s2
Durability980 m/s2
Ambient Operating Temperature-40 to +85°C
Ambient Operating Humidity5 to 85% RH (No freezing/condensation)
Terminal shapePCB Terminal Block (DIP)
StructurePlastic/Seal Type
StandardUL/cULE133481
TUVNA
CQCNA
MassApprox. 4.5 g
Part Number
GPR-PG6-2CL-D12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.39

SGD 1.98

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Application For signals Contact Configuration 2c Latch function None
Terminal shape For Circuit Boards Coil rated voltage (DC)(V) 12 Representative Standard UL / CUL
Dimension height(mm) 10.6 Dimension width(mm) 20.2 Dimension depth(mm) 10.2
Type Standard Model

Please check the type/dimensions/specifications of the part GPR-PG6-2CL-D12 in the Maximum Switching Current 3 A Signal Relay series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)