(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type

Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Specifications]·Multinational standard compliant type · Made of metal for excellent strength. ·NEMA standard plugs can be used.

  • UL
  • CSA
  • VDE
  • PSE Law

PSE standard added for greater international compliance
· Main body made of metal for high strength.
· Compatible with NEMA standard plug.
· CE-standard certified power strip for international use.

· Rated voltage is indicated as 10 A 240 V, but may be used in Japan without issue.
· Rated voltage range for Japanese domestic use is 10 A 100 V to 240 V.


Not GOST certified as of February 15, 2013.
Currently Eurasia conformity-certified with EAC mark.

Part Number

Configured Part Number is shown.

85010071

Specification Table

Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image
Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image
Model NumberRatedSafety standards
85010071AC240V-10APSE,VDE,UL,CSA GOST

Overview of Specifications

Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image 
Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image

Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type: Related image
Part Number
85010071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 292.56

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape Other Number of Insertion Openings/Split Openings 4 Rated current(A) 10
Rated voltage(V) 250 Supported countries (standards) Japan (PSE) / US (UL) / Canada (CSA) / VDE (Germany) / Other

Please check the type/dimensions/specifications of the part 85010071 in the Power Strip, PSE/UL/CSA/VDE/GOST Compliant Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)