(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Gauge Steel Pin Gauge (with Shank)

Gauge Steel Pin Gauge (with Shank)

Click this image to zoom it.

Move the mouse over the image to zoom

· Temperature change due to body temperature is minimal, enabling high accuracy measurement.
· Measurement can be performed with bare hands, and dirt does not adhere to the gauge part.
The gauge can be easily managed as the size is printed on the shank part for easy identification.

Steel Pin Gauge (with Shank):Related Image
Part Number
PING-GSH1-[0.2-0.29/0.01]
PING-GSH2-[0.3-0.49/0.01]
PING-GSH3-0.5
PING-GSH4-[0.51-0.99/0.01]
PING-GSH5-[1-1.99/0.01]
PING-GSH6-[2-2.99/0.01]
PING-GSH7-[3-3.99/0.01]
PING-GSH8-[4-5/0.01]
PING-GSH9-[5.01-5.99/0.01]
PING-GSH10-[6-6.99/0.01]
PING-GSH11-[7-7.99/0.01]
PING-GSH12-[8-8.99/0.01]
PING-GSH13-[9-10/0.01]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Gauge length
(mm)

-

1 Piece(s) 6 Day(s) or more 413

-

1 Piece(s) 6 Day(s) or more 4810

-

1 Piece(s) 6 Day(s) or more 5820

-

1 Piece(s) 6 Day(s) or more 5820

-

1 Piece(s) 6 Day(s) or more 7130

-

1 Piece(s) 6 Day(s) or more 7130

-

1 Piece(s) 6 Day(s) or more 7130

-

1 Piece(s) 6 Day(s) or more 7130

-

1 Piece(s) 6 Day(s) or more 7630

-

1 Piece(s) 6 Day(s) or more 7630

-

1 Piece(s) 6 Day(s) or more 7630

-

1 Piece(s) 6 Day(s) or more 7630

-

1 Piece(s) 6 Day(s) or more 7630

Loading...

  1. 1

Specifications

Steel Pin Gauge (with Shank):Related Image

Model Number Gauge Diameter D
0.01 mm Increment
Length (mm)
No.Gauge lengthTotal Length
PING-GSH10.20 ~0.29341
20.30 ~0.491048
30.502058
40.51 ~0.99
51.00 ~1.993071
62.00 ~2.99
73.00 ~3.99
84.00 ~5.00
95.01 ~5.993076
106.00 ~6.99
117.00 ~7.99
128.00 ~8.99
139.00 ~ 10.00

More Information


The temperature change due to body temperature is very small, allowing for a high-accuracy measurement.
It can be easily measured with bare hands, and dirt does not adhere to the gauge section.
The gauge size is easy to see as it is printed on the shank, for easy control.

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item Material Gauge Steel
Diameter Accuracy(µm) ±1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)