(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Wash rag Fabric Model

Click this image to zoom it.

Move the mouse over the image to zoom

Wash rag Fabric Model

Standard Unit Price:
SGD 119.65-
Days to Ship :
6 Day(s) or more

With a relatively well-proportioned size, it is an easy to use type

Basic Specifications

Details

Part Number
Fabric Material Quality

Refine by

  • Sheet
  • Towel
  • Clear
Product Name

Refine by

  • Sheet Washrag (Secondhand Fabric)
  • Towel Washrag (Secondhand Fabric)
  • Clear
Size(cm)

Refine by

  • Approx. 30 cm – 40 cm Square
  • Approx. 40 Square
  • Clear
Material

Refine by

  • Towel, Towel Blanket, etc.
  • White Sheet Fabric
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Sheet
Sheet Washrag (Secondhand Fabric)
Approx. 40 Square
White Sheet Fabric
6 Day(s) or more
SGD 141.62

Part Number : UES-SHEET
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 141.62

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Sheet
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Product Name
    Sheet Washrag (Secondhand Fabric)
  • Size(cm)
    Approx. 40 Square
  • Cotton Ratio
    90% or more
  • Material
    White Sheet Fabric
Towel
Towel Washrag (Secondhand Fabric)
Approx. 30 cm – 40 cm Square
Towel, Towel Blanket, etc.
8 Day(s) or more
SGD 119.65

Part Number : UES-TOWEL
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 119.65

Specificationtitle

  • Product Model
    Cloth Wipe
  • Fabric Material Quality
    Towel
  • Shape
    Sheet
  • Cloth
    Secondhand
  • Model
    Dry
  • Product Name
    Towel Washrag (Secondhand Fabric)
  • Size(cm)
    Approx. 30 cm – 40 cm Square
  • Cotton Ratio
    90% or more
  • Material
    Towel, Towel Blanket, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

[Specifications]
● Secondhand Fabric
● Cotton Percentage: 90% or More  
 
  Wash rag Fabric Model:Related Image


Specification and price

Specifications

Model Number Cloth Material Size
(cm)
Weight
(kg)
UES-TOWEL Towel Approx. 30 cm ~ 40 cm Square 10
UES-SHEET Sheet Approx. 40 Square

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)