(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Pure Cotton Cuffed Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

Pure Cotton Cuffed Gloves【12-120 Pieces Per Package】

Standard Unit Price:
SGD 22.02-
Days to Ship :
4 Day(s) or more

No wrist elastic, so they can be easily detached even if your hand gets caught during machine operation, etc. [C-Value]

Basic Specifications

Details

Part Number
Material

Refine by

  • Cotton 100 %
  • Cotton 100%
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Cotton 100 %
4 Day(s) or more
SGD 22.02

12 Pieces Per Package

Part Number : GLVJK-F
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 22.02
Quantity 12 Pieces Per Package

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Material
    Cotton 100 %
Cotton 100%
4 Day(s) or more
SGD 208.29

120 Pieces Per Package

Part Number : GLVJK-F-PACK
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 208.29
Quantity 120 Pieces Per Package

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Material
    Cotton 100%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

There is no elastic at the wrists, which allows the gloves to be easily removed in case the hands ever get caught during machinery work.

[Use]
● For Operation.
[Specifications]
● 5-Threaded
● 7 Gauge
● Material: 100% Cotton

Specification and price

Specifications

1 Pack Unit 12 Pairs
Model No.SizeQuantity
(Pairs)
Weight
(g / pack)
Standard Unit Price
GLVJK-FFree12750 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)