(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details
View Other Model Numbers
Condenser Yarn Work Gloves 2 Thread Weave 500 g 7 Gauge White for Women M-GUN-4

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Condenser Yarn Work Gloves 2 Thread Weave 500 g 7 Gauge White for Women
Part Number: M-GUN-4

Standard Unit Price: SGD 9.96 Special Price SGD 9.96
Days to Ship: 4 Day(s) or more

[Features]
· Work gloves optimal for women or others with small hands.
· Also recommended for men with small hands.
[Specifications]
· Weight: 500 g
· Thread Weave: 2 Thread Weave
· Gauge Count: 7
· Material: Polyester, Cotton, Other
· Main Body Color: Ecru
· Over-Lock Color: Yellow
· Size: Fit Size
· Total Length: Approx. 210 mm

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Fit Size
  • Color
    White
  • Overall Length(cm)
    Approx. 21
  • Middle Finger Long(CM)
    Approx. 7.5
  • Material
    Polyester/Cotton
  • Strand Number
    2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)