(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru M-JGUN-1-CASE

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pure Cotton Work Gloves 5 Thread Weave 750 g 7 Gauge Ecru
Part Number: M-JGUN-1-CASE

Standard Unit Price: SGD 412.19 Special Price SGD 412.19
Days to Ship: 4 Day(s) or more

[Features]
· Strong, durable, 750 g, thick, pure cotton work gloves.
· Cotton 100% for better heat resistance and sweat absorbency than condenser yarn work gloves.
· Also recommended for heavy work as well as general work.
[Specifications]
· Weight: 750 g
· Thread Weave: 5 Thread Weave
· Gauge Count: 7
· Material: Cotton
· Main Body Color: Ecru
· Over-Lock Color: Brown
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Cotton
  • Strand Number
    5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)