(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru

Click this image to zoom it.

Move the mouse over the image to zoom

Pure Cotton Work Gloves 6 Thread Weave 1,000 g 7 Gauge Ecru

Standard Unit Price:
SGD 19.75-
Days to Ship :
4 Day(s) or more

[Features]
· Most durable in the MISUMI product lineup, 1,000 g, super thick, pure cotton work gloves.
· Cotton 100% for better heat-resistance, abrasion-resistance, and sweat absorbency than condenser yarn work gloves.
· Firmly knitted with 6 threads, they can be washed and used repeatedly and are recommended for heavy work.
[Specifications]
· Weight: 1,000 g
· Thread Weave: 6 Thread Weave
· Gauge Count: 7
· Material: Cotton
· Main Body Color: Ecru
· Over-Lock Color: Navy
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Cotton
  • Strand Number
    6
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 19.75

Part Number : M-JGUN-2
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 19.75

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Cotton
  • Strand Number
    6
4 Day(s) or more
SGD 307.92

Part Number : M-JGUN-2-CASE
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 307.92

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Cotton
  • Strand Number
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)