(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Drive equipment sensor switch CS5T series

Part Number

Configured Part Number is shown.

CS5TA

 
Part Number
CS5TA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.90

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Lead Wire Length(mm) 1000 Load Voltage Range① DC5 to 28V Load Current Range① DC0.1 to 40mA
Load Voltage Range② AC85 to 115V Load Current Range② AC2 to 25mA

Please check the type/dimensions/specifications of the part CS5TA in the Drive equipment sensor switch CS5T series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)