(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drive equipment sensor switch CS9H series

Part Number

Configured Part Number is shown.

CS9HA

 
Part Number
CS9HA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.30

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method Three-Wire Method Type Main Body
Lead Wire Length(mm) 1000 Load Voltage Range① DC4.5 to 28V Load Current Range① DC100mA or Less

Please check the type/dimensions/specifications of the part CS9HA in the Drive equipment sensor switch CS9H series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)