(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drive equipment sensor switch ZB430 series

Part Number

Configured Part Number is shown.

 
Part Number
ZB430A
ZB430B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)

SGD 33.04

1 Piece(s) 4 Day(s) or more 1000

SGD 38.89

1 Piece(s) 10 Day(s) or more 3000

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC4 to 50mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)