(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Drive equipment sensor switch ZC353 series

Part Number

Configured Part Number is shown.

ZC353B

 
Part Number
ZC353B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.19

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method Three-Wire Method Type Main Body
Lead Wire Length(mm) 3000 Load Voltage Range① DC4.5 to 28V Load Current Range① DC100mA or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)