(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drive equipment sensor switch ZE202 series

Drive equipment sensor switch ZE202 series

Compatible Cylinder Series: CDA, JCDA, MBA, SGDA, TBDA, ARS, AWT, WS, RAG and others

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZE202A
ZE202B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)

SGD 24.93

1 Piece(s) 4 Day(s) or more 1000

SGD 29.20

1 Piece(s) 4 Day(s) or more 3000

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC5 to 40mA Load Voltage Range② AC85 to 115V
Load Current Range② AC5 to 20mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)