(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed ​​Controller With Quick Fitting, Union Straight Type

Part Number

Configured Part Number is shown.

SSU8

Part Number
SSU8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.59

1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Union Straight Control Direction Meter-In
Joint Type One-touch coupling one both sides Material Brass Environment, Applications Standard
Thread Material Brass Knob Type Standard Lock Nut Type Ring Nut
Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9 Nominal Diameter of Tube D(φ) 8
Specifications Standard Specifications Type Union Straight Type

Please check the type/dimensions/specifications of the part SSU8 in the Speed ​​Controller With Quick Fitting, Union Straight Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)