(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Coupler, PCL Type, Steel (02PCL-6-STL-NBR)

Super Coupler, PCL Type, Steel 02PCL-6-STL-NBR

[Features]
· Lightweight design suitable for connection by handheld tools.
· The body is partly made from aluminum to reduce weight.
· Single-touch plug and socket insertion connection.
· All handle shapes are standardized for use with a wide range of pneumatic applications.
· In addition, the 02S20P type can be connected with a High Coupler socket (type 10, 17, 20, 30, and 40).
· Also available fitted a with tube fitter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

02PCL-6-STL-NBR

Part Number
02PCL-6-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Tube Outer Diameter
(mm)

SGD 17.40

10 Piece(s) 8 Day(s) 6

Loading...

  1. 1

Basic Information

Types of connection parts With Tube Fitter Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1

Please check the type/dimensions/specifications of the part 02PCL-6-STL-NBR in the Super Coupler, PCL Type, Steel series.

Similar Part Numbers

Part Number
02PCL-8-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Tube Outer Diameter
(mm)

SGD 19.50

10 Piece(s) 8 Day(s) 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)