(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Quick Fitting Standard Stainless Steel SUS303, Union Elbow

Quick Fitting Standard Stainless Steel SUS303, Union Elbow

Available in various shapes and sizes including small, medium, and large.

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SUS303-UL4

 
Part Number
SUS303-UL4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.01

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Union, Equal Dia. Union Elbows Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 4 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)