(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Fitting, Standard Stainless Steel SUS303, Union Straight (Part Numbers)

Quick Fitting, Standard Stainless Steel SUS303, Union Straight

Available in various shapes and sizes including small, medium and jumbo sizes. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SUS303-US8

 
Part Number
SUS303-US8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.99

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Union, Equal Dia. Union Straight Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 8 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)