(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Stainless steel SUS303 specification reducing triple type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·As it uses Cr20%, Mo2% stainless steel, it is ideal for use in the case where strength is required or for use in a corrosive atmosphere.
·Synthetic rubber (H-NBR) is used for the seal.
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Part Number
Configured Part Number is shown.
Dimensional drawing
External appearance
Part number | Tube outer diameter ⌀D1 | Tube outer diameter ⌀D2 | B | E | J | ⌀P1 | ⌀P2 | C1 | C2 | F1 | F2 | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS303-UED6-4 | 6 | 4 | 60.1 | 18.4 | 10 | 13 | 10 | 17 | 14.9 | 34 | 8 | 5 | 15 |
SUS303-UED8-4 | 8 | 4 | 62.4 | 19.2 | 10 | 15 | 10 | 18.1 | 14.9 | 34 | 9.2 | 6 | 19 |
SUS303-UED8-6 | 6 | 69.4 | 21.3 | 12 | 13 | 17 | 40.2 | 9 | 10.1 | 22 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
SUS303-UED6-4 |
SUS303-UED8-4 |
SUS303-UED8-6 |
SUS303-UED10-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Applicable fitting type |
---|---|---|---|---|---|---|---|---|
SGD 33.52 | 1 Piece(s) | 15 Day(s) or more | [SUS303, SUS304] SUS303 | 6 | 4 | - | ||
SGD 36.49 | 1 Piece(s) | 15 Day(s) or more | [SUS303, SUS304] SUS303 | 8 | 4 | - | ||
SGD 39.70 | 1 Piece(s) | 15 Day(s) or more | [SUS303, SUS304] SUS303 | 8 | 6 | - | ||
SGD 43.94 | 1 Piece(s) | 18 Day(s) or more | - | - | - | Standard |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Seal Material | Standard (NBR) |
Union, Unequal Dia. | Different Diameter Triple | Operating Temperature(°C) | 0::60 | Main Body Color | Black |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?