(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Additional Parts for The IB-Series IB-Flow

Additional Parts for The IB-Series IB-Flow

Provides unprecedented flow rate adjustment. [1] Automatic adjustment of cylinder operation time, [2] digital setting of degree of opening (throttle amount), [3] measurement of cylinder operation time.

PDF

Part Number

Configured Part Number is shown.

Part Number
IBFL-K-TR
IBM2A-H1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Additional Part Type USB Cable

SGD 11.35

1 Piece(s) 4 Day(s) or more [parts relating to] CableTerminating Resistance ConnectorNo

SGD 260.54

1 Piece(s) 4 Day(s) or more [parts relating to] AdapterUSB-RS485 ConverterUSB (mini-B) <=> USB (A) male

Loading...

  1. 1

Basic Information

Type Speed Controller Environment, Applications Standard / Digital control Bracket No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)