(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Lock Valve, WB2, Tapered Female Screw, Single-Touch Detachable Handle (Part Numbers)

Double Lock Valve, WB2, Tapered Female Screw, Single-Touch Detachable Handle

Compact and neat piping can be achieved by integration of the piping adapter and ball valve stopcock.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB2-1310A-S
WB2-1310B-S
WB2-1310C-S
WB2-1313A-S
WB2-1313B-S
WB2-1313C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Handle color

SGD 38.85

1 Piece(s) 7 Day(s) or more 1310AIvory

SGD 38.85

1 Piece(s) 7 Day(s) or more 1310ABlue

SGD 38.85

1 Piece(s) 7 Day(s) or more 1310AOrange

SGD 40.26

1 Piece(s) 7 Day(s) or more 1713A(15A)Ivory

SGD 40.26

1 Piece(s) 7 Day(s) or more 1713A(15A)Blue

SGD 40.26

1 Piece(s) 7 Day(s) or more 1713A(15A)Orange

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type One-Touch Connection
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Acceptable Applicable Cross-linked Polyethylene Pipe Type PN15M / Type M for Tap Water Applicable Polybutene pipe Type J / Type J for Tap Water
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)