(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Kerosene Intermediate Cock Ball Valve, ⌀8 ×⌀8

Kerosene Intermediate Cock Ball Valve, ⌀8 ×⌀8

[Features]
· Using the ball valve type improves the pressure resistance performance (0.6 MPa) for enhanced safety.
· The handle opens and closes by 90° for secure fully opening and closing operation.
· Four new types of ball valve have been added to create a lineup of eight products that are suitable for kerosene ball valves.
· The handle is made from a flame-retardant resin.

Part Number

Configured Part Number is shown.

OF-630

Part Number
OF-630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.30

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Straight Body Material C3771BE
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Copper Pipe Insertion Control Side, Plumbing Pipe Diameter(φ) 8 Handle Shape 90° Switch Handle
Max. Operating Pressure(MPa) 0.6 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)