(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Kerosene Cock Box, Shut Box

Kerosene Cock Box, Shut Box

Flow can be checked through the inspection window. Utilizes flame-retardant resin as a material. Airtightness is maintained, with no need to worry about cold air.

Part Number

Configured Part Number is shown.

OF-580

Part Number
OF-580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 46.04

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Angle Body Material Flame Retardant Resin
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape Lever Handle Max. Operating Pressure(MPa) 0.1
Hose mounting part outside diameter(φ) 7.2 Color Ivory Details of Applicable Fluids JIS1 Kerosene (White Kerosene)
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)