(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Kerosene Cock Box, Floor Box

Kerosene Cock Box, Floor Box

Kerosene cock box for floors available in 2 colors of silver and bronze.
[Features]
・ Kerosene cock box (for floor)
・ Member installed when piping a kerosene cock on the floor
[Applications]
・ It is ideal for installation on the floor surface for use when drawing kerosene from a kerosene tank.

Part Number

Configured Part Number is shown.

Part Number
OF-550
OF-550V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 45.56

1 Piece(s) 7 Day(s) or more Silver

SGD 45.56

1 Piece(s) 7 Day(s) or more Bronze

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Straight Body Material ZDC2
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape Lever Handle Max. Operating Pressure(MPa) 0.1
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)