(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kerosene Cock Box, Wall Box (OF-560)

Kerosene Cock Box, Wall Box OF-560

Kerosene cock box for walls.
[Features]
・ Member installed when piping a kerosene cock on the wall
・ It is available in 3 colors, silver, bronze and pearl white to match the color of the wall
[Applications]
・ It is ideal for installation on the wall for use when drawing kerosene from a kerosene tank

Part Number

Configured Part Number is shown.

OF-560

Part Number
OF-560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 47.05

1 Piece(s) 7 Day(s) or more Silver

Loading...

  1. 1

Basic Information

Valve Type Kerosene Cook Main Body Shape Angle Body Material ZDC2
Applicable Fluid Oil Supply Side, Connection Type Copper Pipe Insertion Supply Side, Plumbing Pipe Dia.(φ) 8
Control Side, Connection Type Hose Barb Handle Shape Lever Handle Max. Operating Pressure(MPa) 0.1
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)