(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tapered Male Threaded Flexible Hose Cut Joint FCB1 Type with Single‑Action Removable Handle

Tapered Male Threaded Flexible Hose Cut Joint FCB1 Type with Single‑Action Removable Handle

No flanging tools required. A stable double-seal structure. The flexible hose fits inside the fitting main body. Does not co-rotate when tightening the nut.

[Features]
· A fitting for use with long stainless steel tubes. Easy to bend and can be cut to the required length.
· Available in a variety of types (Joints: 6 types, valves: 2 types) that can be used for a variety of applications.
· No flanging tools required.
· Simply tighten the nut with a spanner for reliable tightening and flanging.
· Tighten until the end face of the nut touches the main body.
· No torque management required.
· A double seal structure of flat washer and O-ring that provides a stable seal performance.
· The hexagonal shaped split ring is fixed inside the main body and so does not co-rotate when tightening the nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FCB1-1316MA-S
FCB1-1316.8MA-S
FCB1-2020MA-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L

SGD 36.82

1 Piece(s) 7 Day(s) or more R1 / 2 x φ1673

SGD 36.82

1 Piece(s) 7 Day(s) or more R1 / 2 × φ16.873

SGD 41.45

1 Piece(s) 7 Day(s) or more R3 / 4 x φ2077

Loading...

  1. 1

Basic Information

Applicable Fluid Hot / cold water / antifreeze Max. Operating Pressure(MPa) 1 Type Flexible Hose Joint
Operating Temperature Range(°C) -20::95 Fitting material C3604BD Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)