(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tamper-Proof Set Tapping Screw with Pin and Flat Hex Socket (HE043510)

Part Number

Configured Part Number is shown.

HE043510

 
Part Number
HE043510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

SGD 2.86

1 Piece(s) 6 Day(s) or more 103.510

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Flat Head Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)