(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Tamper-Proof Screw - Pin/Button, 6-Lobe Tapping (TX033520)

Part Number

Configured Part Number is shown.

TX033520

 
Part Number
TX033520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

SGD 4.35

1 Piece(s) 6 Day(s) or more 103.520

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Button Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)