(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Double-Lock Joint, SK Water Faucet Fixing Bracket, for T-1 Vertical Type Water Faucet Joints

Double-Lock Joint, SK Water Faucet Fixing Bracket, for T-1 Vertical Type Water Faucet Joints

[Features]
・ It is also compatible with void sleeves ø75 and ø100
・ It can be installed even if the through hole has a center deviation of 30 mm.
・ It is used for fixing the piping of the outer wall taken out to the veranda or balcony and mounting it on the water faucet.
・ It can be used in a wide range of outer wall thickness of 100 to 200 mm by expanding and contracting according to the outer wall thickness and fixing it with the attached machine screw. (Adjustment pitch is 5 mm)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SK-150
SK-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPossible Adjustable Range

SGD 20.50

1 Piece(s) 10 Day(s) or more Wall thickness 100 ~ 150

SGD 20.50

1 Piece(s) 10 Day(s) or more Wall thickness 130 ~ 200

Loading...

  1. 1

Basic Information

Type Fixed Metal Fittings Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)