(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slide Bar Latch, Straight Latch VC

Slide Bar Latch, Straight Latch VC

Swing Latch.
This equipment is suitable for locking doors, windows, furniture and tooling cabinet.
It can use without latch assembly, however this equipment come up with the hasp latch, which is like a stopper, for holding the lever after rotating to the other side. the latch always install on door frame
[Features]
• Easy and convenient for installation (Use screw only 4 pcs)
• Latch arm length 98 mm.
• Material: Stainless steel
[Applications]
Suitable for locking doors, windows, furniture and tooling cabinet

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VC-042

Configured Specifications

MaterialSteel PlateFinishBaked Paint
Size a(mm)98Size b(mm)64.5
Part Number
VC-042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.20

1 Piece(s) 18 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Material Steel Plate Finish Baked Paint Size a(mm) 98
Size b(mm) 64.5

Please check the type/dimensions/specifications of the part VC-042 in the Slide Bar Latch, Straight Latch VC series.

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    WAKISANGYO

    SGD 9.20

    18 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!