(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Triangular Link

Triangular Link

[Features]Material: stainless steel SUS304, wire diameter D (mm): 4 Reference working load (kgf): 40 Inner width A (mm): 40 Working load (kN): 0.39 A (mm): 40 D (mm): 4 Weight (g): 13.000

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RT-4-40

Part Number
RT-4-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.90

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Ring Code No. 604 Material Stainless SUS304
Wire diameter D(mm) 4 Reference Applied Load(kgf) 40 Inside Width A(mm) 40

Please check the type/dimensions/specifications of the part RT-4-40 in the Triangular Link series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)