(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

EtherCAT sensor communication unit E3X-ECT

EtherCAT sensor communication unit E3X-ECT

Communication unit that simplifies setting management of sensors

[Features]
· Easy sensor setup management EtherCAT sensor communication unit.
· ON/OFF superior signal speed and detected amount PLC send without programming (PDO communication function).
· Threshold value or each function setting can be performed (SDO co mmunication function).
· For wire saving, connect the communication cable to power source and slide the amplifier from the side.
· Up to 30 sensor amplifiers can be connected

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E3X-ECT

 
Part Number
E3X-ECT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 595.87

1 Piece(s) 52 Day(s) or more

Loading...

  1. 1

Basic Information

Types Sensor communication unit Communication Method EtherCAT Connectible sensor (amplifier unit) E3X-HD0/E3X-MDA0/E3X-DA0-S/E3C-LDA0/E2C-EDA0
Transmission Speed - Maximum number of sensor connection number(Units) 30 Maximum number of dispersion units connected(Units) -
Function DC (synchronous) mode/FreeRun mode/PDO communication function/SDO communication function/sensor alarm output function Code Length(mm) - Maximum size width (W)(mm) 41
Maximum size height (H)(mm) 105.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)