(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Control Unit Lubricator

Air Control Unit Lubricator

Please consult with us about faster delivery times.

[Features]
· Use this to supply oil in the compressed air for lubrication of air driven devices and magnet switch valves.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AL10-M5-A

Part Number
AL10-M5-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.86

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 7 IN Side, Connection Type M IN Side, Plumbing Thread Nominal M5
OUT Side, Connection Type M OUT Side, Plumbing Thread Nominal M5 Operating Environment Standard
Operating Temperature Range(°C) -5::60 Flow Rate(L/min) 160

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)