(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Computer Small Type Key Switch S-10

Computer Small Type Key Switch S-10

[Features]
· Smallest key switch available in a cylinder lock.
· Micro switch mounting is possible up to 3 stages, and 3 kinds of signal circuits can be connected.
· 21 different kinds of key settings.

PDF

Part Number

Configured Part Number is shown.

S-10-90-B-2ドウバン

 
Part Number
S-10-90-B-2ドウバン
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 57.37

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type W/ Rotation Control Function Main Body Material Brass Application Computer Peripherals, Special Compact Telephones, Transceivers, Security Equipment (Antitheft/Fire Protection)
Body Material Free-Cutting Brass Bar (C3604BD) Main Body Surface Finish Chrome Plating (MBCr) Key Material Brass Plate (C3713P)
Key Surface Finish Nickel Plating (MBNi) Rotating Angle of Lock ·90° Rotation Position Where Key Can Be Inserted or Removed Position B
Number of Micro Switches(piece) 2 Type of Key Same Number (Key Number: M62) Accessory Two keys
Product Code 40140

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)